IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3639

High Efficiency, 150V 100mA Synchronous Step-Down Regulator

Overview

TopologyBuck Converter
Input voltage40-150 V
Switching frequency50-200 kHz
Output 136 V / 0.1 A
IC revisionD

Description

The LTC®3639 is a high efficiency step-down DC/DC regulator with internal high side and synchronous power switches that draws only 12μA typical DC supply current while maintaining a regulated output voltage at no load.The LTC3639 can supply up to 100mA load current and features a programmable peak current limit that provides a simple method for optimizing efficiency and for reducing output ripple and component size. The LTC3639’s combination of Burst Mode® operation, integrated powerswitches, low quiescent current, and programmable peak current limit provides high efficiency over a broad range of load currents.With its wide input range of 4V to 150V and programmable overvoltage lockout, the LTC3639 is a robust regulator suited for regulating from a wide variety of power sources. Additionally, the LTC3639 includes a precise run threshold and soft-start feature to guarantee that the power system start-up is well-controlled in any environment. A feedback comparator output enables multiple LTC3639s to be connected in parallel for higher current applications.The LTC3639 is available in a thermally enhanced high voltage-capable 16-lead MSE package with four missing pins.

Features

  • Wide Operating Input Voltage Range: 4V to 150V
  • Synchronous Operation for Highest Efficiency
  • Internal High Side and Low Side Power MOSFETs
  • No Compensation Required
  • Adjustable 10mA to 100mA Maximum Output Current
  • Low Dropout Operation: 100% Duty Cycle
  • Low Quiescent Current: 12µA
  • Wide Output Range: 0.8V to VIN
  • 0.8V ±1% Feedback Voltage Reference
  • Precise RUN Pin Threshold
  • Internal or External Soft-Start
  • Programmable 1.8V, 3.3V, 5V or Adjustable Output
  • Few External Components Required
  • Programmable Input Overvoltage Lockout
  • Thermally Enhanced High Voltage MSOP Package

Typical applications

  • Portable Instruments
  • Medical Devices
  • Industrial Control Supplies
  • Battery-Operated Devices
  • Distributed Power Systems
  • Automotive
  • Avionics

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 220 µH, 0.59 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance220 µH
Performance Rated Current0.59 A
DC Resistance1650 mΩ
Operating Voltage120 V
Self Resonant Frequency6 MHz
Size7332 
VersionRobust 
–Check availability