IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3637

76V, 1A Step-Down Regulator

Overview

TopologyBuck Converter
Input voltage4-76 V
Switching frequency50-250 kHz
Output 11.8 V
IC revisionA

Description

The LTC®3637 is a high efficiency step-down DC/DC regulator with an internal high side power switch that draws only 12μA DC supply current while maintaining a regulated output voltage at no load.The LTC3637 can supply up to 1A load current and features a programmable peak current limit that provides a simple method for optimizing efficiency and for reducing output ripple and component size. The LTC3637’s combination of Burst Mode® operation, integrated power switch, lowquiescent current, and programmable peak current limit provides high efficiency over a broad range of load currents.With its wide input range of 4V to 76V, and programmable overvoltage lockout, the LTC3637 is a robust regulator suited for regulating from a wide variety of power sources. Additionally, the LTC3637 includes a precise run threshold and soft-start feature to guarantee that the power system start-up is well-controlled in any environment.The LTC3637 is available in the thermally-enhanced 3mm × 5mm DFN and the MSE16 packages.

Features

  • Wide Operating Input Voltage Range: 4V to 76V
  • Internal 350mΩ Power MOSFET
  • No Compensation Required
  • Adjustable 100mA to 1A Maximum Output Current
  • Low Dropout Operation: 100% Duty Cycle
  • Low Quiescent Current: 12μA
  • Wide Output Range: 0.8V to VIN
  • 0.8V ±1% Feedback Voltage Reference
  • Precise RUN Pin Threshold
  • Internal and External Soft-Start
  • Programmable 1.8V, 3.3V, 5V or Adjustable Output
  • Few External Components Required
  • Programmable Input Overvoltage Lockout
  • Low Profile (0.75mm) 3mm × 5mm DFN andThermally-Enhanced MSE16 Packages

Typical applications

  • Industrial Control Supplies
  • Automotive
  • Distributed Power Systems
  • Avionics
  • Portable Instruments
  • Medical Devices
  • Battery-Operated Devices

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 6.2 µH, 5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.2 µH
Rated Current5 A
Saturation Current4.5 A
Self Resonant Frequency25 MHz
MountSMT 
Check availability