IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3624

LTC3624 - 17V, 2A Synchronous Step-Down Regulator with 3.5μA Quiescent Current

Overview

TopologyBuck Converter
Input voltage2.7-17 V
Switching frequency920-1080 kHz
Output 12.7 V / 2 A
IC revisionC

Description

The LTC®3624/LTC3624-2 is a high efficiency 17V, 2A synchronous monolithic step-down regulator. The switching frequency is fixed to 1MHz (LTC3624) or 2.25MHz (LTC3642-2) with a ±40% synchronization range. The regulator features ultralow quiescent current and high efficiency over a wide VOUT range.

The step-down regulator operates from an input voltage range of 2.7V to 17V and provides an adjustable output range from 0.6V to VIN while delivering up to 2A of output current. A user-selectable mode input is provided to allow the user to trade off ripple noise for light load efficiency; Burst Mode operation provides the highest efficiency at light loads, while pulse-skipping mode provides the lowest voltage ripple. The MODE pin can also be used to sync the switching frequency to an external clock.

Features

  • Wide VIN Range: 2.7V to 17V
  • Wide VOUT Range: 0.6V to VIN
  • 95% Max Efficiency
  • Low IQ: 3.5μA, Zero-Current Shutdown
  • Constant Frequency (1MHz/2.25MHz)
  • Fixed VOUT Options Available
  • Low Dropout Operation (100% Duty Cycle) with Ultralow IQ
  • 2A Rated Output Current
  • ±1% Output Voltage Accuracy
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Synchronizable to External Clock
  • Pulse-Skipping, Forced Continuous, Burst Mode® Operation
  • Internal Compensation and Soft-Start
  • Overtemperature Protection
  • Compact 8-Lead DFN (3mm × 3mm) Package

Remarks:Table 1. Inductor Selection TableRefer page no.13

Typical applications

  • Emergency Radios
  • Battery Powered Equipment
  • Portable Instrumentation
  • General Purpose Step-Down Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 1.2 µH, 3.1 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.2 µH
Rated Current3.1 A
Saturation Current2.8 A
Self Resonant Frequency150 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 1.8 µH, 2.7 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.8 µH
Rated Current2.7 A
Saturation Current2.45 A
Self Resonant Frequency120 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 2.2 µH, 2.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current2.5 A
Saturation Current2.35 A
Self Resonant Frequency100 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 2.7 µH, 2.35 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.7 µH
Rated Current2.35 A
Saturation Current1.95 A
Self Resonant Frequency80 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 3.3 µH, 2.15 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current2.15 A
Saturation Current1.8 A
Self Resonant Frequency80 MHz
MountSMT 
Check availability