IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3607

Dual 600mA 15V Monolithic Synchronous Step-Down DC/DC Regulator

Overview

TopologyBuck Converter
Input voltage8.4 V
Switching frequency1000-4000 kHz
Output 13.3 V / 0.6 A
Output 22.5 V / 0.6 A
IC revisionB

Description

The LTC®3607 is a 15V dual 600mA monolithic synchronous step-down regulator which has only 55µA quiescent current. Intended for a variety of applications, including dual lithium-ion battery products, it operates from a wide 4.5V to 15V input voltage range. It features a constant 2.25MHz switching frequency, enabling the use of tiny, low cost capacitors and inductors 1mm or less in height. Each output voltage is adjustable from 0.6V to VIN. The internal synchronous power switches provide high efficiencywithout the need for external Schottky diodes.A user selectable mode input is provided to allow the user to trade off ripple noise for light load efficiency; Burst Mode operation provides the highest efficiency at light loads, while pulse-skipping mode provides the lowest ripple noise.To further the maximize battery run time, the P-channel MOSFETs are turned on continuously in dropout (100% duty cycle). In shutdown, the device draws <1µA.

Features

  • High Efficiency: Up to 96%
  • Very Low Quiescent Current: 55µA Total
  • 2.25MHz Constant Frequency Operation
  • Low Dropout Operation: 100% Duty Cycle
  • Low-Ripple <30mVP-P Burst Mode® Operation
  • Peak Current-Mode Control Architecture for Excellent Line and Load Transient Response
  • Wide Voltage Input Range: 4.5V to 15V
  • 600mA/Channel Rated Output Current
  • 0.6V Reference Allows Low Output Voltages
  • ±1.5% Output Voltage Accuracy
  • Ultralow Shutdown Current: IQ < 1µA
  • Internal Compensation
  • Power Good Outputs
  • Externally Frequency Synchronization (1MHz to 4MHz)
  • Independent Internal Soft-Start for Each Channel
  • Small 16-Lead Thermally Enhanced Thin QFN (3mm × 3mm) and MSE Packages

Typical applications

  • Automotive Applications
  • Dual Lithium-Ion Battery Supplies
  • Servers

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 3.3 µH, 1.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current1.5 A
Saturation Current1.8 A
Self Resonant Frequency100 MHz
MountSMT 
Check availability