IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3600

15V, 1.5A Synchronous Rail-to-Rail Single Resistor Step-Down Regulator

Overview

TopologyBuck Converter
Input voltage12 V
Switching frequency200-4000 kHz
IC revisionC

Description

The LTC3600 is a high efficiency, monolithic synchronous buck regulator whose output is programmed with just one external resistor. The accurate internally generated 50μA current source on the ISET pin allows the use of a single external resistor to program an output voltage that ranges from 0V to 0.5V below VIN. The VOUT voltage feeds directly back to the error amplifier in unity gain fashion and equals the ISET voltage. The operating supply voltage range is 4V to 15V, making it suitable for dual lithium-ion battery and 5V or 12V input point-of-load power supply applications.

The operating frequency is synchronizable to an external clock or programmable from 200kHz to 4MHz with an external resistor. High switching frequency allows the use of small surface mount inductors. The unique constant on-time architecture is ideal for operating at high frequency in high step-down ratio applications that also demand fast load transient response.

Features

  • Single Resistor Programmable VOUT
  • ±1% ISET Accuracy
  • Tight VOUT Regulation Independent of VOUT Voltage
  • Easy to Parallel for Higher Current and Heat Spreading
  • Wide VOUT Range 0V to VIN – 0.5V
  • High Efficiency: Up to 96%
  • 1.5A Output Current
  • Adjustable Frequency: 200kHz to 4MHz
  • 4V to 15V VIN Range
  • Current Mode Operation for Excellent Line and Load
  • Transient Response
  • Zero Supply Current in Shutdown
  • Available in Thermally Enhanced 12-Pin
  • (3mm × 3mm) DFN and MSOP Packages

Note:REF: other recommended valuesTable 1. Inductor Selection TablePage 13

Typical applications

  • Portable Instruments
  • Voltage Tracking Supplies
  • Distributed Power Systems
  • Point-of-Load Power Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 4.7 µH, 1.55 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current1.55 A
Saturation Current1.7 A
Self Resonant Frequency60 MHz
MountSMT 
Check availability