IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3586-3

High Efficiency USB Power Manager with Boost, Buck-Boost and Dual Bucks

Overview

TopologyBuck Converter
Input voltage4.5-5.5 V
Switching frequency1800-2700 kHz

Description

The LTC®3586-2/LTC3586-3 are highly integrated power management and battery charger ICs for Li-Ion/Polymer battery applications. They include a high efficiency current limited switching PowerPath manager with automaticload prioritization, battery charger, ideal diode, and four synchronous switching regulators (two bucks, one buckboost and one boost). Designed specifically for USB applications, the LTC3586-2/LTC3586-3’s switching powermanager automatically limits input current to a maximum of either 100mA or 500mA for USB applications or 1A for adapter-powered applications.Unlike linear chargers, the LTC3586-2/LTC3586-3 switching architecture transmits nearly all of the power available from the USB port to the load with minimal loss and heat which eases thermal constraints in small places. The two buck regulators can provide up to 400mA each, the buck-boostcan deliver 1A, and the boost delivers at least 800mA.The LTC3586-2/LTC3586-3 are available in a low profile (0.75mm) 38-pin 4mm × 6mm QFN package.

Features

POWER MANAGER

  • High Efficiency Switching PowerPath™ Controller with Bat-Track™ Adaptive Output Control and Instant-On Operation
  • Programmable USB or Wall Current Limit (100mA/500mA/1A)
  • Full Featured Li-Ion/Polymer Battery Charger with Float Voltage of 4.2V (LTC3586-2) or 4.1V (LTC3586-3) with 1.5A Maximum Charge Current
  • Internal 180mΩ Ideal Diode Plus External Ideal Diode Controller Powers Load in Battery Mode
  • <30μA No-Load Quiescent Current when Powered from BAT

DC/DCs

  • Dual High Efficiency Buck DC/DCs (400mA IOUT)
  • High Efficiency Buck-Boost DC/DC (1A IOUT)
  • High Efficiency Boost DC/DC (800mA IOUT)
  • DC/DC FAULT Output
  • Compact (4mm × 6mm) 38-Pin QFN Package

Typical applications

  • Other USB-Based Handheld Products
  • PDAs
  • GPS
  • HDD-Based MP3 Players
  • PMPs

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 3.3 µH, 1.95 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current1.95 A
Saturation Current1.8 A
Self Resonant Frequency80 MHz
MountSMT 
Check availability