IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3566

High Effi ciency USB Power Manager Plus 1A Buck-Boost Converter

Overview

TopologyBuck-Boost Converter
Input voltage4.5-5.5 V
Switching frequency1800-2700 kHz
Output 11 A

Description

The LTC® 3566 family are highly integrated power management and battery charger ICs for Li-Ion/Polymer battery applications. They include a high effi ciency current limited switching PowerPath manager with automatic loadprioritization, a battery charger, an ideal diode, and a high efficiency synchronous buck-boost switching regulator. Designed specifi cally for USB applications, the LTC3566 family’s switching power manager automatically limits input current to a maximum of either 100mA or 500mA for USBapplications or 1A for adapter-powered applications.The LTC3566 family’s switching input stage transmits nearly all of the 2.5W available from the USB port to the system load with minimal power wasted as heat. This feature allows the LTC3566 family to provide more power to theapplication and eases the constraint of thermal budgeting in small spaces. The LTC3566-2 automatically reduces charge current to maintain a regulated 3.6V VOUT during low battery conditions; the LTC3566 does not. The synchronous buck-boost DC/DC can provide up to 1A.The LTC3566 family is available in a low profi le 24-lead 4mm × 4mm QFN surface mount package.

Features

POWER MANAGER

  • High Effi ciency Switching PowerPath™ Controller with Bat-Track™ Adaptive Output Control
  • Programmable USB or Wall Input Current Limit
  • (100mA/500mA/1A)
  • Full Featured Li-Ion/Polymer Battery Charger
  • Instant-On Operation with Discharged Battery
  • 1.5A Maximum Charge Current
  • Internal 180mΩ Ideal Diode Plus External Ideal Diode Controller Powers Load in Battery Mode
  • Low No-Load IQ when Powered from BAT (<30μA)

1A BUCK-BOOST DC/DC

  • High Effi ciency (1A IOUT)
  • 2.25MHz Constant Frequency Operation
  • Low No-Load Quiescent Current (~13μA)
  • Zero Shutdown Current
  • Pin Control of All Functions

Typical applications

  • GPS
  • Other USB Based Handheld Products
  • PMP
  • HDD Based MP3 Players
  • PDA

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 2.2 µH, 2.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current2.5 A
Saturation Current2.35 A
Self Resonant Frequency100 MHz
MountSMT 
Check availability