IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3545-1

Triple 800mA Synchronous Step-Down Regulator–2.25MHz

Overview

TopologyBuck Converter
Input voltage2.25-5.5 V
Switching frequency1800-2700 kHz
Output 10.8 A

Description

The LTC3545/LTC3545-1 are triple, high efficiency, monolithic synchronous buck regulators using a constant frequency, current mode architecture. The regulators operate independently with separate run pins. The 2.25V to 5.5V input voltage range makes the LTC3545/LTC3545-1 well suited for single Li-Ion battery-powered applications. Low ripple pulse skip mode or high efficiency Burst Mode operation is externally selectable. PWM pulse skip mode operation provides very low output ripple voltage while Burst Mode operation increases efficiency at low output loads.

Switching frequency is internally set to 2.25MHz, or the switching frequency can be synchronized to an external 1MHz to 3MHz clock. Power good indicators easily allow power on sequencing between the three regulators.

The internal synchronous switches increase efficiency and eliminate external Schottky diodes. Low output voltages are supported with the 0.6V feedback reference voltage.

The LTC3545-1 replaces the SYNC/MODE function with a third PGOOD pin and forces Burst Mode operation.

Features

  • Three 800mA Outputs
  • High Effi ciency: Up to 95%
  • 2.25V to 5.5V Input Voltage Range
  • Low Ripple (<20mVP-P) Burst Mode® OperationIQ: 58μA
  • 2.25MHz Constant Frequency Operation or
  • Synchronizable to External 1MHz to 3MHz Clock
  • Power Good Indicators Ease Supply Sequencing
  • 0.6V Reference Allows Low Output Voltages
  • Current Mode Operation/Excellent Transient Response
  • Low Profi le 16-Lead 3mm × 3mm QFN Package

Remark:

  • For most applications, the value of the inductor will fall in the range of 1μH to 10μH.

Typical applications

  • Portable Instruments
  • Point of Load Regulation
  • Digital Still Cameras
  • Wireless and DSL Modems
  • Smart Phones

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 1.5 µH, 1.75 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Rated Current1.75 A
Saturation Current1.55 A
Self Resonant Frequency125 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 2.5 µH, 1.45 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.5 µH
Rated Current1.45 A
Saturation Current1.25 A
Self Resonant Frequency120 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 3.6 µH, 1.38 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.6 µH
Rated Current1.38 A
Saturation Current1.1 A
Self Resonant Frequency80 MHz
MountSMT 
Check availability