IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3544B

Quad Synchronous Step-Down Regulator: 2.25MHz, 300mA, 200mA, 200mA, 100mA

Overview

TopologyBuck Converter
Input voltage2.25-5.5 V
Output 11.2 V / 0.3 A
IC revisionB

Description

The LTC® 3544B is a quad, high efficiency, monolithic synchronous buck regulator using a constant frequency, current mode architecture. The four regulators operate independently with separate run pins. The 2.25V to 5.5V input voltage range makes the LTC3544B well suited for single Li-on/polymer battery-powered applications. 100% duty cycle provides low dropout operation, extending battery runtime in portable systems. At moderate and low output load levels PWM pulse skip mode operation provides very low output ripple voltage for noise sensitive applications.Switching frequency is internally set to 2.25MHz, allowing the use of small surface mount inductors and capacitors.The internal synchronous switches increase efficiency and eliminate the need for external Schottky diodes. Low output voltages are easily supported with the 0.8V feedback reference voltage.The LTC3544B is available in a low profile (0.75mm) (3mm × 3mm) QFN package.

Features

  • High Efficiency: Up to 95%
  • Four Independent Regulators Provide Up to 300mA,200mA, 200mA and 100mA Output Current
  • 2.25V to 5.5V Input Voltage Range
  • 2.25MHz Constant Frequency Operation
  • No Schottky Diodes Required
  • Low Dropout Operation: 100% Duty Cycle
  • Pulse Skipping at Low Load for Minimum Ripple
  • 0.8V Reference Allows Low Output Voltages
  • Shutdown Mode Draws <1µA Supply Current
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Overtemperature Protected
  • Low Profile (3mm × 3mm) 16-Lead QFN Package

Typical applications

  • Portable Instruments
  • Personal Information Appliances
  • Wireless and DSL Modems
  • Cellular Telephones
  • Digital Still Cameras
  • Media Players

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 10 µH, 0.65 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current0.65 A
Saturation Current0.5 A
Self Resonant Frequency40 MHz
MountSMT 
Check availability