IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3535

Dual Channel 550mA 1MHz Synchronous Step-Up DC/DC Converter

Overview

TopologyBoost Converter
Input voltage0.5-5 V
Switching frequency750-1250 kHz
Output 15.25 V / 0.75 A
IC revisionA

Description

The LTC®3535 is a dual channel, synchronous, fixed frequency step-up DC/DC converter with output disconnect. Extended battery life in single AA/AAA powered products is realized with a 680mV start-up voltage and operation down to 500mV once started.A switching frequency of 1MHz minimizes solution footprint by allowing the use of tiny, low profile inductors and ceramic capacitors. The current mode PWM design is internally compensated, reducing external parts count.The LTC3535 features Burst Mode operation at light load conditions allowing it to maintain high efficiency over a wide range of load. Anti-ring circuitry reduces EMI by damping the inductor in discontinuous mode. Additional features include a low shutdown current of under 1μA andthermal shutdown.The LTC3535 is housed in a 3mm × 3mm × 0.75mm DFN package.

Features

  • Two Independent Step-Up Converters
  • Each Channel Delivers 3.3V at 100mA from a Single Alkaline/NiMH Cell or 3.3V at 200mA from Two Cells
  • VIN Start-Up Voltage: 680mV
  • 1.5V to 5.25V VOUT Range
  • Up to 94% Efficiency
  • Output Disconnect
  • 1MHz Fixed Frequency Operation
  • VIN > VOUT Operation
  • Integrated Soft-Start
  • Current Mode Control with Internal Compensation
  • Burst Mode® Operation with 9μA IQ Each Channel
  • Internal Synchronous Rectifier
  • Logic Controlled Shutdown (IQ < 1μA)
  • Anti-Ring Control
  • Low Profile (3mm × 3mm × 0.75mm) 12-Lead DFN Package

Typical applications

  • Medical Instruments
  • Noise Canceling Headphones
  • Energy Harvesting
  • Bluetooth Headsets

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 3.3 µH, 1.95 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current1.95 A
Saturation Current1.8 A
Self Resonant Frequency80 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 3.6 µH, 1.38 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.6 µH
Rated Current1.38 A
Saturation Current1.1 A
Self Resonant Frequency80 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 4.7 µH, 1.2 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current1.2 A
Saturation Current0.9 A
Self Resonant Frequency75 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 4.7 µH, 1.72 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current1.72 A
Saturation Current1.65 A
Self Resonant Frequency70 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 6.8 µH, 0.85 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Rated Current0.85 A
Saturation Current0.75 A
Self Resonant Frequency45 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 6.8 µH, 1.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Rated Current1.5 A
Saturation Current1.25 A
Self Resonant Frequency60 MHz
MountSMT 
Check availability