IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3526L

550mA 1MHz Synchronous Step-Up DC/DC Converters in 2mm × 2mm DFN

Overview

TopologyBoost Converter
Switching frequency750-1250 kHz
IC revisionC

Description

The LTC®3526L/LTC3526LB are synchronous, fixed frequency step-up DC/DC converters with output disconnect. Synchronous rectification enables high efficiency in the low profile 2mm × 2mm DFN package. Battery life in single AA/AAA powered products is extended further with a 680mV start-up voltage and operation down to 500mV once started.A switching frequency of 1MHz minimizes solution footprint by allowing the use of tiny, low profile inductors and ceramic capacitors. The current mode PWM design is internally compensated, reducing external parts count.The LTC3526L features Burst Mode operation at light load conditions allowing it to maintain high efficiency over a wide range of load. The LTC3526LB features fixed frequency operation for low noise applications. Anti-ring circuitry reduces EMI by damping the inductor in discontinuousmode. Additional features include a low shutdown current of under 1μA and thermal shutdown.The LTC3526L/LTC3526LB are housed in a 2mm × 2mm × 0.75mm DFN package.

Features

  • Delivers 3.3V at 100mA from a Single Alkaline/NiMH Cell or 3.3V at 200mA from Two Cells
  • VIN Start-Up Voltage: 680mV
  • 1.5V to 5.25V VOUT Range
  • Up to 94% Efficiency
  • Output Disconnect
  • 1MHz Fixed Frequency Operation
  • VIN > VOUT Operation
  • Integrated Soft-Start
  • Current Mode Control with Internal Compensation
  • Burst Mode® Operation with 9μA IQ (LTC3526L)
  • Low Noise PWM Operation (LT3526LB)
  • Internal Synchronous Rectifier
  • Logic Controlled Shutdown (IQ < 1μA)
  • Anti-Ring Control
  • Low Profile (2mm × 2mm × 0.75mm)DFN-6 Package

Typical applications

  • Medical Instruments
  • Wireless Mice
  • Bluetooth Headsets
  • Noise Canceling Headphones

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 6.8 µH, 0.85 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Rated Current0.85 A
Saturation Current0.75 A
Self Resonant Frequency45 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 6.8 µH, 1.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Rated Current1.5 A
Saturation Current1.25 A
Self Resonant Frequency60 MHz
MountSMT 
Check availability