IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3419 | Demoboard ICM-01

Dual Monolithic 600mA Synchronous Step-Down Regulator

Overview

TopologyBuck Converter
Input voltage2.5-5.5 V
Output 13.3 V / 0.6 A

Description

The LTC®3419 is a dual, 2.25MHz, constant frequency, synchronous step-down DC/DC converter in a tiny 3mm × 3mm DFN package. 100% duty cycle provides low dropout operation, extending battery life in portable systems. Low output voltages are supported with the 0.6V feedback reference voltage. Each regulator can supply 600mA output current.The input voltage range is 2.5V to 5.5V, making it ideal for Li-Ion and USB powered applications. Supply current during operation is only 35μA and drops to <1μA in shutdown. A user-selectable mode input allows the user to trade off between high effi ciency Burst Mode operation and pulse-skipping mode.

Features

  • High Effi ciency Dual Step-Down Outputs: Up to 96%
  • 600mA Current per Channel at VIN = 3V
  • Only 35μA Quiescent Current During Operation (Both Channels)
  • 2.25MHz Constant-Frequency Operation
  • 2.5V to 5.5V Input Voltage Range
  • Low Dropout Operation: 100% Duty Cycle
  • No Schottky Diodes Required
  • Internally Compensated for All Ceramic Capacitors
  • Independent Internal Soft-Start for Each Channel
  • Available in Fixed Output Versions
  • Current Mode Operation for Excellent Line and Load Transient Response
  • 0.6V Reference Allows Low Output Voltages
  • User-Selectable Burst Mode® Operation
  • Short-Circuit Protected
  • Ultralow Shutdown Current: IQ < 1μA
  • Available in Small MSOP or 3mm × 3mm DFN-8 Packages

Typical applications

  • Cellular Telephones n Digital Still Cameras, Wireless and DSL Modems
  • Wireless and DSL Modems, Portable Media Players, PDAs/Palmtop PCs

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 3.3 µH, 1.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current1.5 A
Saturation Current1.5 A
DC Resistance70 mΩ
Self Resonant Frequency72 MHz
–Check availability