IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3374

8-Channel Parallelable 1A Buck DC/DCs

Overview

TopologyBuck Converter
Input voltage2.25-5.5 V
Switching frequency1000-3000 kHz
Output 15.5 V / 3 A
IC revisionC

Description

The LTC®3374 is a high efficiency multioutput power supply IC. The DC/DCs consist of eight synchronous buck converters (1A each) all powered from independent 2.25V to 5.5V input supplies.The DC/DCs may be used independently or in parallel to achieve higher currents of up to 4A per output with a shared inductor. The common buck switching frequency may be programmed with an external resistor, synchronized to an external oscillator, or set to a default internal 2MHz clock. The operating mode for all DC/DCs may be programmedvia the MODE pin.To reduce input noise the buck converters are phased in 90° steps. Precision enable pin thresholds provide reliable power-up sequencing. The LTC3374 is available in a compact 38-lead 5mm × 7mm QFN package as well as a38-lead TSSOP package.

Features

  • 8-Channel Independent Step-Down DC/DCs
  • Master-Slave Configurable for Up to 4A per Output Rail with a Single Inductor
  • Independent VIN Supplies for Each DC/DC (2.25V to 5.5V)
  • All DC/DCs Have 0.8V – VIN Output Range
  • Precision Enable Pin Thresholds for Autonomous Sequencing
  • 1MHz to 3MHz Programmable/SynchronizableOscillator Frequency (2MHz Default)
  • Die Temperature Monitor Output
  • Thermally Enhanced 38-Lead QFN (5mm × 7mm) and TSSOP Packages

Typical applications

  • General Purpose Multichannel Power Supplies
  • Automotive
  • Communications
  • Industrial

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 2.2 µH, 7.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current7.7 A
Saturation Current @ 10%10 A
Saturation Current @ 30%19.1 A
DC Resistance20 mΩ
Self Resonant Frequency32 MHz
MountSMT 
–Check availability