IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3370

4-Channel 8A Configurable Buck DC/DCs

Overview

TopologyBuck Converter
Input voltage2.25-5 V
Switching frequency1000-3000 kHz
Output 12 V / 2 A
Output 21.2 V / 3 A

Description

The LTC®3370 is a highly flexible multioutput power supply IC. The device includes four synchronous buck converters, configured to share eight 1A power stages, each of which is powered from independent 2.25V to 5.5V inputs.

The DC/DCs are assigned to one of eight power configurations via pin programmable C1-C3 pins. The common buck switching frequency may be programmed with an external resistor, synchronized to an external oscillator, or set to a default internal 2MHz clock.

The operating mode for all DC/DCs may be programmed via the PLL/MODE pin for Burst Mode or forced continuous mode operation. A PGOODALL output indicates when all enabled DC/DCs are within a specified percentage of their final output value.

To reduce input noise, the buck converters are phased in 90° steps. Precision enable pin thresholds facilitate reliable power-up sequencing. The LTC3370 is available in a 32-lead 5mm × 5mm QFN package.

Features

  • 8 × 1A Power Stages Configurable as 2, 3, or 4 Output Channels
  • 8 Unique Output Configurations (1A to 4A Per Channel)
  • Independent VIN Supplies for Each DC/DC (2.25V to 5.5V)
  • Low Total No Load Supply Current:
  • Zero Current In Shutdown (All Channels Off)
  • 63μA One Channel Active in Burst Mode® Operation
  • 18μA Per Additional Channel
  • Precision Enable Pin Thresholds for Autonomous Sequencing
  • 1MHz to 3MHz RT Programmable Frequency (2MHz Default) or PLL Synchronization
  • Temp Monitor Indicates Die Temperature
  • PGOODALL Pin Indicates All Enabled Bucks Are in Regulation
  • 32-Lead 5mm × 5mm QFN Package

Remarks:

  • Due to different values of currentfor the same inductor value 2.2uH.
  • In datasheet product and series to be mentioned for each values of current
  • Recommended Inductors for 1A Buck Regulators
  • Recommended Inductors for 2A Buck Regulators
  • Recommended Inductors for 3A Buck Regulators
  • Recommended Inductors for 4A Buck Regulators

REMARKS:-REFERAPPLICATION INFORMATIONPage no.18

Typical applications

  • Automotive
  • General Purpose Multichannel Power Supplies
  • Distributed Power Systems
  • Industrial

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1 µH, 6.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current6.2 A
Saturation Current @ 10%6.5 A
Saturation Current @ 30%12.5 A
DC Resistance27 mΩ
Self Resonant Frequency89 MHz
MountSMT 
–Check availability