IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3313

5V, 15A Synchronous Step-Down Silent Switcher in 3mm × 3mm LQFN

Overview

TopologyBuck Converter
Input voltage3-3.6 V
Switching frequency500-5000 kHz

Description

The LTC®3313 is a very small, low noise, monolithicstep-down DC/DC converter capable of providing up to15A of output current from a 2.25V to 5.5V input supply. The device employs the Silent Switcher architecture to achieve both low EMI and high efficiency at switching frequencies as high as 5MHz. For systems with higher power requirements, multiphasing parallel converters is readily implemented.The LTC3313 uses a constant frequency, peak currentmode control architecture for fast transient response. A500mV reference allows for low voltage outputs. 100%duty cycle operation delivers low drop out.Other features include a power good signal when theoutput is in regulation, a precision enable threshold, output overvoltage protection, thermal shutdown, a temperature monitor, clock synchronization, mode selection, and output short circuit protection. The device is available in a compact 18-pin 3mm × 3mm LQFN package.

Features

  • Layout Compatible with LTC3310/LTC3311 Family
  • Silent Switcher® Architecture
  • Ultralow EMI Emissions
  • High Efficiency: 3mΩ NMOS and 8mΩ PMOS
  • Wide Bandwidth, Fast Transient Response
  • Safely Tolerates Inductor Saturation in Overload
  • VIN Range: 2.25V to 5.5V
  • VOUT Range: 0.5V to VIN
  • VOUT Accuracy: ±1% with Remote Sense
  • Peak Current Mode Control
  • Minimum On-Time: 35ns
  • Programmable Frequency to 5MHz
  • Shutdown Current: 1μA
  • Precision 400mV Enable Threshold
  • Output Soft-Start with Voltage Tracking
  • Power Good Output
  • Die Temperature Monitor
  • Configurable for Paralleling Power Stages
  • Thermally-Enhanced 3mm × 3mm LQFN Package
  • AEC-Q100 Qualified for Automotive Applications

Typical applications

  • Automotive
  • Servers, Telecom Power Supplies, Distributed DC Power Systems (POL), FPGA, ASIC, μP Core Supplies
  • Communications
  • Industrial

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
LR(µH)
VOP(V)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 0.055 µH, 80 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Inductance0.055 µH
Operating Voltage80 V
Performance Rated Current53 A
Saturation Current @ 10%24 A
Saturation Current @ 30%27 A
DC Resistance0.27 mΩ
Self Resonant Frequency123 MHz
MaterialMnZn 
–Check availability