IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3303

5V, 4A Synchronous Step-Down Regulator in 2mm × 2mm FCQFN

Overview

TopologyBuck Converter
Input voltage3.3 V
Switching frequency2000-6000 kHz
Output 10.5 V / 4 A
Output 20.75 V / 4 A

Description

The LTC®3303 is a very small, high efficiency, low noise, monolithic synchronous 4A step-down DC/DC converter operating from a 2.25V to 5.5V input supply. Using constant frequency, peak current mode control, this regulator achieves fast transient response with small external components.The LTC3303 operates in forced continuous or pulse skipping mode for low noise, or in low-ripple Burst Mode operation for high efficiency at light loads, ideal for battery-powered systems. The IC regulates output voltages as low as 500mV. The adjustable version operates from 500mV to VIN with two additional external resistors. Other features include output overvoltage protection, short-circuit protection, thermal shutdown, clock synchronization,and up to 100% duty cycle operation for low dropout.The device is available in a low profile 2mm × 2mm FCQFN package with exposed pad and side wettable flanks.

Features

  • High Efficiency: 12mΩ NMOS, 34mΩ PMOS
  • Peak Current Mode Control
  • 27ns Minimum On-Time
  • Wide Bandwidth, Fast Transient Response
  • Low-Ripple Burst Mode® Operation with IQ of 80μA
  • Up to 6MHz Operation
  • Safely Tolerates Inductor Saturation in Overload
  • VIN Range: 2.25V to 5.5V
  • Fixed VOUT Range: 0.5V to 3.65V, FactoryProgrammed in 50mV Steps
  • VOUT Accuracy: ±1% Overtemperature Range
  • Precision 400mV Enable Threshold
  • Shutdown Current: 1μA
  • Power Good, Internal Compensation and Soft-Start
  • Thermally Enhanced, 12-Pin, 2mm × 2mm, Flip Chip(FCQFN) Package with Side Wettable Flanks
  • AEC-Q100 Qualified for Automotive Applications

Typical applications

  • FPGA, ASIC, μP Core Supplies
  • Automotive
  • Optical Networking, Servers, Telecom, Communications
  • Industrial
  • Distributed DC Power Systems (POL), FPGA, ASIC, μP Core Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 0.068 µH, 4.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.068 µH
Rated Current4.5 A
Saturation Current5.5 A
–
Self Resonant Frequency1000 MHz
MountSMT 
–Check availability
SPECWE-LQS SMT Power Inductor, 0.16 µH, 3.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.16 µH
Rated Current3.7 A
Saturation Current7 A
DC Resistance16 mΩ
Self Resonant Frequency644 MHz
MountSMT 
–Check availability