IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3125

1.2A Synchronous Step-Up DC/DC Converter with Input Current Limit

Overview

TopologyBoost Converter
Input voltage3.3 V
Switching frequency1300-1900 kHz
Output 12.5 V
IC revisionA

Description

The LTC®3125 is a high effi ciency, synchronous step-up DC/DC converter with an accurate programmable average input current limit. The resistor programmable average input current limit is 5% accurate at 500mA and is suitable for a wide variety of applications. In mobile computing, GSM and GPRS cards demand high current pulses well beyond the capability of the PC Card and CompactFlash slots. The LTC3125 in concert with a reservoir capacitor, keeps the slot power safely within its capabilities providing a high performance and simple solution.Synchronous rectifi cation produces high effi ciency while the 1.6MHz switching frequency minimizes the solution footprint. The current mode PWM design is internally compensated.Output disconnect allows the load to discharge in shutdown, while also providing inrush current limiting.Other features include a <1μA shutdown current, shortcircuit and thermal overload protection. The LTC3125 is offered in a low profi le 0.75mm × 2mm × 3mm package.

Features

  • Programmable Average Input Current Limit
  • 5% Input Current Accuracy
  • 200mA to 1000mA Program Range
  • VIN: 1.8V to 5.5V, VOUT: 2V to 5.25V
  • Supports High Current GSM/GPRS Load Burst
  • VIN > VOUT Operation
  • 1.6MHz Fixed Frequency Operation
  • Internal Current Sense Resistor
  • 1.2A Peak Current Limit
  • Up to 93% Effi ciency
  • Output Disconnect in Shutdown
  • Soft-Start
  • Low Quiescent Current Burst Mode® Operation
  • Available in 2mm × 3mm × 0.75mm DFN Package

Typical applications

  • Wireless Emergency Locators
  • Supercap Chargers
  • Portable Radios
  • GSM/GPRS PCMCIA/CompactFlash PC Card Modems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 2.7 µH, 2.03 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.7 µH
Rated Current2.03 A
Saturation Current2.2 A
Self Resonant Frequency90 MHz
MountSMT 
Check availability