IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3124

15V, 5A 2-Phase Synchronous Step-Up DC/DC Converter with Output Disconnect

Overview

TopologyBoost Converter
Input voltage2.7-4.2 V
Switching frequency100-3000 kHz
Output 16 V / 1.5 A

Description

The LTC®3124 is a dual-phase, synchronous step-up DC/ DC converter with true output disconnect and inrush current limiting capable of providing output voltages up to 15V. Dual-phase operation significantly reduces peakinductor and capacitor ripple currents, minimizing inductor and capacitor size. The 2.5A per phase current limit, along with the ability to program output voltages up to 15V make the LTC3124 well suited for a variety of demanding applications. Once started, operation will continue withinputs down to 500mV.The LTC3124 switching frequency can be programmed from 100kHz to 3MHz to optimize applications for highest efficiency or smallest solution footprint. The oscillator can be synchronized to an external clock for noise sensitiveapplications. Selectable Burst Mode operation reduces quiescent current to 25μA, ensuring high efficiency across the entire load range. An internal soft-start limits inrush current during start-up. Other features include a <1μA shutdown current and robust protection under short-circuit, thermal overload, and output overvoltage conditions. The LTC3124 is offered in both16-lead DFN and thermally-enhanced TSSOP packages.

Features

  • VIN Range: 1.8V to 5.5V, 500mV After Start-Up
  • Adjustable Output Voltage: 2.5V to 15V
  • 1.5A Output Current for VIN = 5V and VOUT = 12V
  • Dual-Phase Control Reduces Output Voltage Ripple
  • Output Disconnects from Input When Shut Down
  • Synchronous Rectification: Up to 95% Efficiency
  • Inrush Current Limit
  • Up to 3MHz Programmable Switching FrequencySynchronizable to External Clock
  • Selectable Burst Mode® Operation: 25μA IQ
  • Output Overvoltage Protection
  • Internal Soft-Start
  • <1μA IQ in Shutdown
  • 16-Lead, Thermally- Enhanced 3mm × 5mm ×0.75mm DFN and TSSOP Packages

Typical applications

  • Small DC Motors, Thermal Printers
  • RF, Microwave Power Amplifiers
  • Piezo Actuators
  • 12V Analog Rail from Battery, 5V, or Backup Capacitor

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 2.2 µH, 6.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current6.2 A
DC Resistance20 mΩ
Operating Voltage120 V
Self Resonant Frequency60 MHz
Size7345 
VersionRobust 
–Check availability