IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3115-1

40V, 2A Synchronous Buck-Boost DC/DC Converter

Overview

TopologyBuck-Boost Converter
Input voltage10-40 V
Switching frequency100-2000 kHz
Output 124 V / 0.5 A
IC revisionB

Description

The LTC®3115-1 is a high voltage monolithic synchronous buck-boost DC/DC converter. Its wide 2.7V to 40V input and output voltage ranges make it well suited to a wide variety of automotive and industrial applications. A proprietary low noise switching algorithm optimizes efficiency with input voltages that are above, below or even equal to the output voltage and ensures seamless transitions between operational modes.

Programmable frequency PWM mode operation provides low noise, high efficiency operation and the ability to synchronize switching to an external clock. Switching frequencies up to 2MHz are supported to allow use of small valued inductors for miniaturization of the application circuit. Pin selectable Burst Mode operation reduces standby current and improves light load efficiency which combined with a 3μA shutdown current make the LTC3115-1 ideally suited for battery-powered applications. Additional features include output disconnect in shutdown, short-circuit protection and internal soft-start. The LTC3115-1 is available in thermally enhanced 16-lead 4mm × 5mm × 0.75mm DFN and 20‑lead TSSOP packages.

Features

  • Wide VIN Range: 2.7V to 40V
  • Wide VOUT Range: 2.7V to 40V
  • 1A Output Current for VIN ≥ 3.6V, VOUT = 5V
  • 2A Output Current in Step-Down Operation for VIN ≥ 6V
  • Programmable Frequency: 100kHz to 2MHz
  • Synchronizable Up to 2MHz with an External Clock
  • Up to 95% Efficiency
  • 30μA No-Load Quiescent Current in Burst Mode® Operation
  • Ultralow Noise Buck-Boost PWM
  • Internal Soft-Start
  • 3μA Supply Current in Shutdown
  • Programmable Input Undervoltage Lockout
  • Small 4mm × 5mm × 0.75mm DFN Package
  • Thermally Enhanced 20-Lead TSSOP Package

Typical applications

  • 24V/28V Industrial Applications
  • Servers ,Networking Equipment,Telecom
  • Automotive Power Systems,Multiple Power Source Supplies,FireWire Regulator

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 15 µH, 3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current3 A
Saturation Current3.25 A
Self Resonant Frequency16 MHz
MountSMT 
Check availability