IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3110 | Demoboard Design Note 558

Bidirectional DC/DC Regulator and Supercapacitor Charger

Overview

TopologyBuck-Boost Converter
Input voltage3.2-3.5 V
Switching frequency300-1500 kHz
Output 13.3 V

Description

The LTC®3110 bidirectional buck-boost DC/DC regulatorcharges and balances a supercapacitor when a busvoltage is present (for example 3.3V) and dischargesthe supercapacitor into the load when the bus fails.The LTC3110 maintains the bus’s nominal level (3.3V inthe example in Figure 1) even if the supercapacitorvoltage is above or below the nominal bus voltage.Supporting the load this way allows data backup andretention during a power interruption—important in awide variety of industrial and automotive applications.

Features

  • VCAP Operating Range: 0.1V to 5.5V
  • VSYS Operating Range: 1.71V to 5.25V
  • Automatic Switchover from Charge to Backup Mode
  • Programmable ±2% Accurate Charge Input Current Limit from 125mA to 2A
  • ±1% Backup Voltage Accuracy
  • Automatic Backup Capacitor Balancing
  • Fixed 1.2MHz Switching Frequency
  • Burst Mode® Operation: 40μA Quiescent Current
  • Built-In Programmable Multipurpose Comparator with Open-Collector Outputn Open-Collector Outputs to Indicate Direction ofOperation and End of Charge
  • Thermally Enhanced TSSOP-24 and 4mm × 4mm QFN-24 Packages

Typical applications

  • Supercapacitor Backup Converter and Charger / Battery Backup Converter and Charger
  • RF Systems with Battery/Capacitor Backup
  • Servers, RAID Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 2.2 µH, 3.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current3.5 A
Saturation Current @ 10%3.2 A
Saturation Current @ 30%6.2 A
DC Resistance80 mΩ
Self Resonant Frequency55 MHz
MountSMT 
–Check availability
SPECWE-LHMI SMT Power Inductor, 2.2 µH, 4.75 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current4.75 A
Saturation Current @ 10%6.4 A
Saturation Current @ 30%11.9 A
DC Resistance50 mΩ
Self Resonant Frequency46 MHz
MountSMT 
–Check availability
SPECWE-LHMI SMT Power Inductor, 5.6 µH, 2.15 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance5.6 µH
Performance Rated Current2.15 A
Saturation Current @ 10%1.95 A
Saturation Current @ 30%3.65 A
DC Resistance208 mΩ
Self Resonant Frequency28 MHz
MountSMT 
–Check availability
SPECWE-LHMI SMT Power Inductor, 5.6 µH, 2.85 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance5.6 µH
Performance Rated Current2.85 A
Saturation Current @ 10%3.7 A
Saturation Current @ 30%7 A
DC Resistance122 mΩ
Self Resonant Frequency21 MHz
MountSMT 
–Check availability