IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3107

Ultra-Low Voltage Energy Harvester and Primary Battery Life Extender

Overview

TopologyBoost Converter
Input voltage0.1-0.75 V
Switching frequency10-100 kHz
Output 13.6 V
Output 23 V

Description

The LTC®3107 is a highly integrated DC/DC converter designed to extend the life of a primary battery in low power wireless systems by harvesting and managing surplus energy from extremely low input voltage sources such as TEGs (Thermoelectric Generators) and thermopiles. The step-up topology operates from input voltages as low as 20mV.

Using a small step-up transformer, the LTC3107 provides a complete power management solution for typical wireless sensor applications that operate from a primary battery. The 2.2V LDO can be used to power an external microprocessor, while the main output voltage automatically adapts to match the voltage of the primary battery. The LTC3107 seamlessly transitions from battery power to harvested power whenever harvested energy is available, extending the life of the battery. The BAT_OFF indicator can be used to track battery usage. An optional storage capacitor accumulates excess harvested energy, further extending battery life.

The LTC3107 is available in a small, thermally enhanced 10-lead (3mm × 3mm) DFN package.

Features

  • Thermal Energy Harvesting Assisted PowerManagement System
  • VOUT Tracks the Primary Battery Voltage
  • 2.2V LDO Output
  • Reserve Energy Output, Clamped to 4.3V
  • Operates from Inputs as Low as 20mV
  • Battery In-Use Indicator (BAT_OFF)
  • IQ from Battery:
  • 80nA When Energy Harvesting
  • 6μA No Energy Harvesting
  • Standard, Compact Step-Up Transformer
  • Small, Thermally Enhanced 10-lead (3mm × 3mm)DFN package

Typical applications

  • Industrial Wireless Sensing
  • Predictive Maintenance, Condition Monitoring
  • Automatic Metering
  • Remote Sensor and Radio power
  • Building Automation, Security
  • HVAC

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L1(µH)
L2(µH)
n
IR(A)
ISAT1(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-EHPI Energy Harvesting Coupled Inductor, 7 µH, 70000 µH

Not recommended for new designs

Production is active but not recommended for new designs. Please check spec for product status notification (PSN).

Availability
Status
NRNDProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
iProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
Inductance 17 µH
Inductance 270000 µH
Turns Ratio1 : 100 
Rated Current1.9 A
Saturation Current 11.3 A
DC Resistance 10.085 Ω
DC Resistance 2205 Ω
DC Resistance 10.095 Ω
DC Resistance 2240 Ω
Check availability
SPECWE-EHPI Energy Harvesting Coupled Inductor, 13 µH, 33000 µH

Not recommended for new designs

Production is active but not recommended for new designs. Please check spec for product status notification (PSN).

Availability
Status
NRNDProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
iProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
Inductance 113 µH
Inductance 233000 µH
Turns Ratio1 : 50 
Rated Current1.7 A
Saturation Current 11 A
DC Resistance 10.09 Ω
DC Resistance 2135 Ω
DC Resistance 10.1 Ω
DC Resistance 2155 Ω
Check availability
SPECWE-EHPI Energy Harvesting Coupled Inductor, 25 µH, 10000 µH

Not recommended for new designs

Production is active but not recommended for new designs. Please check spec for product status notification (PSN).

Availability
Status
NRNDProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
iProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
Inductance 125 µH
Inductance 210000 µH
Turns Ratio1 : 20 
Rated Current1.5 A
Saturation Current 10.7 A
DC Resistance 10.2 Ω
DC Resistance 242 Ω
DC Resistance 10.24 Ω
DC Resistance 248 Ω
Check availability