IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3101

Wide VIN, Multi-Output DC/DC Converter and PowerPath Controller

Overview

TopologyBuck Converter
Input voltage4.3-5.5 V
Switching frequency1020-1520 kHz
Output 10.8 V / 0.35 A
Output 21.8 V / 0.35 A
Output 33.3 V / 0.8 A
Output 41.2 V / 0.35 A
Output 51.5 V / 0.35 A
IC revisionB

Description

The LTC3101 is a complete power management solution for low power portable devices. It provides three high efficiency switching DC/DC converters which seamlessly transition from battery to USB/wall adapter power when available. A synchronous buck-boost regulator provides complete flexibility, allowing operation from a single Li-Ion/Polymer battery, 2 to 3 AA cells, a USB port or any other power source operating from 1.8V to 5.5V.

Two always-alive outputs, a 50mA LDO and a 200mA MAX output that tracks the higher voltage input supply, provide power for critical functions or additional external regulators. Flash memory cards can be directly powered from the protected 100mA Hot Swap output. Pushbutton control logic and a programmable-duration microprocessor reset generator simplify interfacing to a microprocessor while internal sequencing and independent enable pins provide flexible power-up options. The LTC3101 is available in a low profile (0.75mm) 24-lead 4mm × 4mm QFN package.

Features

  • Low Loss PowerPath™ Control: Seamless, Automatic Transition from Battery to USB or Wall Adapter Power
  • Wide VIN Range: 1.8V to 5.5V
  • Buck-Boost VOUT: 1.5V to 5.25V
  • Buck-Boost Generates 3.3V at 300mA forVIN ≥ 1.8V, 3.3V at 800mA for VIN ≥ 3V
  • Dual 350mA Buck Regulators, VOUT: 0.6V to VIN
  • 38μA Quiescent Current in Burst Mode® Operation
  • 1.8V, 50mA Always-On LDO
  • Protected 100mA Hot Swap™ Output
  • Pushbutton On/Off Control
  • Current Limited 200mA MAX Output
  • Programmable Power-Up Sequencing
  • 24-lead 4mm × 4mm × 0.75mm QFN Package

Remarks:

  • See Table 1 depicts the minimum required inductance for several common output voltages.

Typical applications

  • Personal Handheld GPS Navigators
  • Portable Medical Instruments
  • Ultra-Portable Digital Video Cameras

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 4.7 µH, 1.2 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current1.2 A
Saturation Current0.9 A
Self Resonant Frequency75 MHz
MountSMT 
Check availability