IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC2980 | Demoboard DC2198A

16-Channel Power Supply System Featuring the LTC2980 Power System Manager

Overview

TopologyBuck Converter
Input voltage6-14 V
Output 13.3 V / 0.3 A
IC revisionF

Description

The DC2198A is a demonstration system for the LTC®298016-channel I2C/SMBus/PMBus power system managerwith EEPROM. The LTC2980 monitors and controls16 power supply rails. The DC2198A demonstrates theability of the LTC2980 to sequence, trim, margin, supervise,monitor, and log faults for sixteen power supply rails. Eachpower supply channel’s output voltage is monitored andthe LTC2980 monitors its own internal die temperature.The DC2198A is a single circuit board that contains sixteenindependent power supply rails. The board employs sixteenLTC3405A 300mA switch-mode regulators, which areconfigured to be controlled by the LTC2980. The LTC2980is available in a BGA package and contains two LTC2977devices. This board provides a sophisticated 16-channeldigitally programmable power supply system. The railvoltages are programmable within the trim range shownin the Performance Summary.This demonstration system is supported by the LTpowerPlay™graphical user interface (GUI) that enables complete controlof all the features of the LTC2980. Together, the LTpowerPlaysoftware and DC2198A hardware system create a powerfuldevelopment environment for designing and testing LTC2980configuration settings. These settings can be stored in thedevice’s internal EEPROM or in a file. This file can later beused to order pre-programmed devices or to program devicesin a production environment. The software displays all of theconfiguration settings and real time measurements fromthe LTC2980. Telemetry allows easy access and decodingof the fault log created by the LTC2980. The board comespre-programmed with the EEPROM values appropriate forthe sixteen power supplies used on the DC2198A. Just plugand play!Multiple DC2198A boards can be cascaded together toform a high channel count power supply (see Multi-Board Arrays). This cascaded configuration demonstratesfeatures of the LTC2980 which enable timingand fault information to be shared across multiple ICs.The user can configure up to four DC2198A boards, thereby controlling up to 64 separate power supplyrails. Larger arrays of LTC2980s are supported throughprogrammable I2C base address or bus segmentation.The DC2198A demo board can be powered by an externalpower supply, such as a +12VDC supply. Communicationwith the software is provided through the DC1613 USB-to-I2C/SMBus/PMBus Controller. The following is a checklistof items which can be obtained from the LTC website orLTC Field Sales.• USB-to-I2C/SMBus/PMBus Controller (DC1613)• LTpowerPlay™ Software

Features

  • Sequence, Trim, Margin, and Supervise SixteenPower Supplies
  • Manage Faults, Monitor Telemetry, and Create Fault Logs
  • PMBus Compliant Command Set
  • Supported by LTpowerPlay GUI
  • Margin or Trim Supplies to 0.25% Accuracy
  • Fast OV/UV Supervisors Per Channel
  • Supports Multi-Channel Fault Management
  • Automatic Fault Logging to Internal EEPROM
  • Operates Autonomously without Additional Software
  • Sixteen OV/UV VOUT and Two VIN Supervisors
  • Telemetry Reads Back VIN, VOUT, and Temperature
  • 16-Channel Time-Based Output Sequencer
  • I2C/SMBus Serial Interface
  • Powered from 6V to 14VDC
  • Available in 144-Pin 12mm × 12mm BGA

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 4.7 µH, 1 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current1 A
Saturation Current0.8 A
Self Resonant Frequency65 MHz
MountSMT 
Check availability