IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC2949

Current, Voltage, and Charge Monitor for High Voltage Battery Packs

Overview

TopologyBattery Management System
IC revisionA

Description

The LTC2949 is a high precision current, voltage, temperature, charge and energy meter for electrical and hybrid vehicles and other isolated current sense applications. It infers charge and energy flowing in and out of the battery pack by monitoring simultaneously the voltage drop over up to two sense resistors and the battery pack voltage.Low offset ΔΣ ADCs ensure accurate measurement of voltage and current with insignificant power loss. Continuous integration of current and power ensures lossless tracking of charge and energy delivered or received by the battery pack.The built-in serial interface can be configured to support isolated isoSPI communication to the host or as SPI interface.The LTC2949 features 12 internally buffered high impedance inputs (V1 to V12) for measuring voltages from external sensors or resistor dividers allowing to measure temperatures, HV-Link voltages, chassis isolation and supervise contactor states. LTC2949 has up to five programmable digital outputs which can be set to ground, supply or toggling at 400kHz.

Features

  • Measures Battery Stack Voltage, Current and Power
  • Indicates Accumulated Battery Charge and Energy
  • 20-Bit Current Measurement with <1μV Offset
  • Built-In Isolated isoSPI™ or SPI Interface
  • LTC68xx/ADBMS68xx Compatible, Supports Synchronous Measurements with Cell Monitors
  • Up to 12 Buffered Voltage Measurement Inputs
  • Up to 5 GPIOs, Configurable to Drive Ground, Supply or Toggling at 400kHz
  • High or Low Side Current Sense
  • 0.3% Current and Voltage Accuracy
  • 1% Energy and Charge Accuracy
  • True Average ADCs
  • I2C EEPROM Interface to Store Board Calibration Factors
  • Threshold Registers for all Measured Quantities
  • Engineered for ISO26262 Compliant Systems
  • Open Wire Detection on Input Pins
  • Available in 48-Lead LQFP Package
  • AEC-Q100 Qualified for Automotive Applications

Typical applications

  • Backup Battery Systems
  • Electric and Hybrid Vehicles
  • High Power Portable Equipment

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Winding Style
L(µH)
Z @ 100 MHz(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
VT(V (DC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CNSW SMT Common Mode Line Filter, bifilar, 1.263 µH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Inductance1.263 µH
Impedance @ 100 MHz1000 Ω
Rated Current230 mA
DC Resistance1 Ω
Rated Voltage50 V
Insulation Test Voltage125 V (DC)
Check availability
750340848
SPECAnalog Modem Transformer, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Analog Modem Transformer
Check availability