IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8710

Synchronous SEPIC/ Inverting/Boost Controller with Output Current Control

Overview

TopologyBuck Converter
Input voltage4.5-25 V
Switching frequency100-750 kHz
Output 1-5 V / 7 A
IC revision1

Description

The LT®8710 is a synchronous PWM DC/DC controller with a rail-to-rail output current monitor and control. The LT8710 is ideal for many types of power supply topologies and can be easily configured for boost, SEPIC, inverting, or flyback configurations.The LT8710’s rail-to-rail output current monitor and control allows the part to be configured in current limited applicationssuch as battery charging. The FLAG pin can be used as a power good indication or C/10 indication allowing for accurate bulk and float battery voltages.The LT8710’s switching frequency range can be set between 100kHz and 750kHz using an external resistor or synchronized to an external clock.The LT8710 also features innovative EN/FBIN pin circuitry that allows for slowly varying input signals and an adjustable undervoltage lockout function. The pin is also used for input voltage regulation to avoid collapsing a high impedance input supply. Additional features suchas frequency foldback and soft-start are integrated. TheLT8710 is available in a 20-lead TSSOP package.

Features

  • Wide Input Range: 4.5V to 80V
  • Rail-to-Rail Output Current Monitor and Control
  • Input Voltage Regulation for High Impedance Inputs
  • C/10 or Power Good Indication Pin
  • MODE Pin for Forced CCM or Pulse-SkippingOperation
  • Switching Frequency Up to 750kHz
  • Easily Configurable as a Boost, SEPIC, Inverting orFlyback Converter with Single Feedback Pin
  • Can Be Synchronized to External Clock
  • High Gain EN/FBIN Pin Accepts Slowly Varying InputSignals
  • 20-Lead TSSOP Package

Typical applications

  • Lead Acid Battery Charger
  • Solar Panel Power Converter
  • Wide Input Voltage Range SEPIC/Inverting
  • High Power Local Power Supply
  • Automotive Engine Control Unit (ECU) Power

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L1(µH)
L2(µH)
n
IR(A)
IR 2(A)
ISAT1(A)
ISAT2(A)
RDC 1(mΩ)
RDC 2(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CFWI Coupled Flatwire Inductor, 2.2 µH, 2.2 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 12.2 µH
Inductance 22.2 µH
Turns Ratio1:1 
Rated Current18 A
Rated Current 218 A
Saturation Current 135 A
Saturation Current 235 A
DC Resistance 14.2 mΩ
DC Resistance 24.2 mΩ
–Check availability