IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8640

42V, 5A Synchronous Step-Down Silent Switcher with 2.5μA Quiescent Current

Overview

TopologyBuck Converter
Input voltage3.8-42 V
Switching frequency200-3000 kHz
Output 13.3 V / 5 A
IC revisionA

Description

The LT®8640 step-down regulator features Silent Switcher architecture designed to minimize EMI/EMC emissions while delivering high efficiency at frequencies up to 3MHz. Assembled in a 3mm × 4mm QFN, the monolithic construction with integrated power switches and inclusion of all necessary circuitry yields a solution with a minimal PCB footprint. An ultralow 2.5μA quiescent current—with the output in full regulation—enables applications requiring highest efficiency at very small load currents. Transient response remains excellent and output voltage ripple is below 10mVP-P at any load, from zero to full current.

The LT8640 allows high VIN to low VOUT conversion at high frequency with a fast minimum top switch on-time of 40ns. Operation is safe in overload even with a saturated inductor.

Essential features are included and easy to use: An open-drain PG pin signals when the output is in regulation. The SYNC/MODE pin selects between Burst Mode, pulse-skipping, or spread spectrum mode, and also allows synchronization to an external clock. Soft-start and tracking functionality is accessed via the TR/SS pin. An accurate enable threshold can be set using the EN/UV pin and a resistor at the RT pin programs switch frequency.

Features

  • Silent Switcher® Architecture
  • Ultralow EMI/EMC Emissions
  • Spread Spectrum Frequency Modulation
  • High Efficiency at High Frequency
  • Up to 96% Efficiency at 1MHz
  • Up to 95% Efficiency at 2MHz
  • Wide Input Voltage Range: 3.4V to 42V
  • 5A Maximum Continuous Output, 7A Peak Transient Output
  • Ultralow Quiescent Current Burst Mode® Operation
  • 2.5μA IQ Regulating 12VIN to 3.3VOUT
  • Output Ripple < 10mVP-P
  • Fast Minimum Switch-On Time: 40ns
  • Low Dropout Under All Conditions: 100mV at 1A
  • Safely Tolerates Inductor Saturation in Overload
  • Adjustable and Synchronizable: 200kHz to 3MHz
  • Peak Current Mode Operation
  • Output Soft-Start and Tracking
  • Small 18-Lead 3mm × 4mm QFN

Typical applications

  • General Purpose Step-Down
  • Automotive
  • Industrial Supplies
  • GSM Power Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1 µH, 21.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current21.3 A
Saturation Current @ 10%22.7 A
Saturation Current @ 30%48.3 A
DC Resistance3.3 mΩ
Self Resonant Frequency45 MHz
MountSMT 
–Check availability