IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8640-1

42V, 5A Synchronous Step-Down Silent Switcher with 2.5μA Quiescent Current

Overview

TopologyBuck Converter
Input voltage3.4-42 V
Switching frequency1000-3000 kHz
Output 15 V / 5 A
IC revisionE

Description

The LT8640/LT8640-1 step-down regulator features Silent Switcher architecture designed to minimize EMI emissions while delivering high efficiency at frequencies up to 3MHz. An ultralow 2.5µA quiescent current—with the output in full regulation—enables applications requiring highest efficiency at very small load currents.The LT8640/LT8640-1 allows high VIN to low VOUT conversion at high frequency with a fast minimum top switch on-time of 30ns. The SYNC/MODE pin selects between Burst Mode operation, spread spectrum mode, synchronization to an external clock, and either pulse-skipping (LT8640) or forced continuous mode (LT8640-1).

Features

  • Silent Switcher® Architecture
  • Ultralow EMI Emissions
  • Spread Spectrum Frequency Modulation
  • High Efficiency at High Frequency
  • Up to 96% Efficiency at 1MHz, 12VIN to 5VOUT
  • Up to 95% Efficiency at 2MHz, 12VIN to 5VOUT
  • Wide Input Voltage Range: 3.4V to 42V
  • 5A Maximum Continuous Output, 7A Peak Transient Output
  • Ultralow Quiescent Current Burst Mode® Operation
  • 2.5µA IQ Regulating 12VIN to 3.3VOUT
  • Output Ripple < 10mVP-P
  • Fast Minimum Switch On-Time: 30ns
  • Low Dropout Under All Conditions: 100mV at 1A
  • Forced Continuous Mode (LT8640-1 Only)
  • Safely Tolerates Inductor Saturation in Overload
  • Adjustable and Synchrnizable: 200kHz to 3MHz
  • Peak Current Mode Operation
  • Output Soft-Start and Tracking
  • Small 18-Lead 3mm × 4mm QFN and Side Wettable QFN
  • AEC-Q100 Qualified for Automotive Applications

Typical applications

  • Automotive and Industrial Supplies, GSM Power Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1.5 µH, 9.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current9.1 A
Saturation Current @ 10%11.2 A
Saturation Current @ 30%27.6 A
DC Resistance15 mΩ
Self Resonant Frequency45 MHz
MountSMT 
–
–
–
–
–
Height2.8 mm
–
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
DC Resistance6 mΩ
–
MountSMT 
Impedance @ 100 MHz100 Ω
Maximum Impedance160 Ω
Maximum Impedance1100 MHz 
Rated Current8000 mA
Impedance @ 1 GHz150 Ω
Height2.3 mm
TypeHigh Current 
–Check availability