IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8618-3.3

High Efficiency 65V/100mA Synchronous Buck

Overview

TopologyBuck Converter
Input voltage3.4-60 V
Switching frequency200-2200 kHz
Output 12.5 V / 0.1 A

Description

The LT®8618 is a compact, high speed synchronous monolithic step-down switching regulator that delivers up to 100mA with high efficiency at constant switching frequency, even up to 2.2MHz. It accepts a wide input voltage range up to 65V (transients only, 60V for continuous operation), and consumes only 2.5μA of quiescent current.

Features

  • High Efficiency Synchronous Operation
  • 90% Efficiency at 30mA, 12VIN to 3.3VOUT

  • Ultralow Quiescent Current Burst Mode® Operation
  • < 2.5μA IQ Regulating 48VIN to 3.3VOUT
  • Output Ripple < 10mVP-P
  • 3.4V to 60V Input Operation Range (65V Max)
  • Fast Minimum Switch-On Time: 35ns
  • Adjustable Switching Frequency: 200kHz to 2.2MHz
  • Fixed 3.3V Output Voltage Version

Typical applications

  • Industrial Sensors, Industrial Internet of Things, Flow Meters
  • 4mA to 20mA Current Loops, Automotive Housekeeping Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 100 µH, 0.49 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current0.49 A
Saturation Current0.29 A
DC Resistance1043 mΩ
Self Resonant Frequency11 MHz
Check availability