IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8610A

5.5V, 5A, Ultra-Low Noise, High PSRR, 55mV Dropout Ultra-Fast Linear Regulator

Overview

TopologyBuck Converter
Input voltage3.4-42 V
Output 15 V / 3.5 A

Description

The LT®3078 is a low voltage, ultra-low noise, high power-supply rejection ratio (PSRR), and ultra-fast transient response linear regulator. The device supplies up to 5A with a typical dropout voltage of 55mV. A 4.7μF reference bypass capacitor decreases output voltage noise to 1.3μVRMS (10Hz to 100kHz). The wide bandwidth and high PSRR deliver the best performance without the need of bulky capacitors, which save space and cost. The LT3078 is ideal for powering high performance FPGAs, data converters, RF, and all noise sensitive signal chain applications.

Features

  • Ultra-low RMS Noise: 1.3μVRMS (10Hz to 100kHz)
  • Ultra-low Spot Noise: 3.5nV/√Hz at 10kHz
  • Ultra-low 1/f Noise: 11μVP-P from 0.1Hz to 10Hz
  • High PSRR at High-Frequency: 49dB at 1MHz
  • Ultra-fast Transient Response
  • Dropout Voltage: 55mV Typical
  • Digitally Programmable VOUT: 0.5V to 4.2V
  • High Accuracy: ±1.5% Over Line, Load, and Temperature
  • Precise Current Monitor: ±3% accuracy at 5A
  • Programmable Current Limit: ±3% at 5A
  • Input Voltage Range: 0.6V to 5.5V
  • Digital Output Margining: ±2.5%
  • Stable with Ceramic Output Capacitors (22μF Minimum)
  • Parallel Multiple Devices for Higher Current
  • VIOC Pin to Control Upstream Switching Converter
  • Precision Enable/Undervoltage Lockout (UVLO)
  • Power Good (PG) Flag
  • Internal Die Temperature Monitor
  • 22-Lead (3mm x 4mm) LQFN Package

Typical applications

  • Medical Applications
  • GSM Power supplies. Industrial Power supplies, FPGA and DSP Power Supplies, RF Power Supplies: PLLs, VCOs, Mixers, LNAs, PAs

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 10 µH, 3.75 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current3.75 A
Saturation Current @ 10%5 A
Saturation Current @ 30%9.8 A
DC Resistance85 mΩ
Self Resonant Frequency15 MHz
MountSMT 
–Check availability