IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8606 | Demoboard AD-EthernetAPLDevice-SL

Overview

TopologyBuck Converter
Input voltage3-42 V
Output 13.5 V
IC revision2026

Description

AD-EthernetAPLDevice-SL is a complete Ethernet-APL field platform designed for prototyping intelligent, secure, and connected field devices.The platform is certified for intrinsic safety (Ex ia IIC Ga) and tested for Ethernet-APL compliance. It is also functional safety ready (SIL2), featuring the MAX42500 voltage monitor, with integrated windowing watchdog, the MAX6613 temperature sensor, the ADFS7124-4 sigma-delta ADC functional safety approved to SC3, and complete FMEDA documentation.The system integrates the MAX32690—a dual-core ARM Cortex-M4 with FPU and a RISC-V co-processor. This MCU is paired with external RAM (512 Mb) and Flash (64 Mb) to meet the demands of high-performance applications.A 10 Mbps single-pair Ethernet link, enabled by the ADIN1110 10BASE-T1L MAC/PHY, supports remote data acquisition and system configuration.The platform is APL-compliant and powered via Single-Pair Power over Ethernet (SPoE), supporting an input voltage range of 9 V to 15 V. It is recommended to use the DEMO-ADIN1100D2Z as both the power source and media converter for Ethernet signals (10BASE-T1L ↔ 10BASE-T).The kit includes a third, non-intrinsically safe board that provides access to the RISC-V JTAG interface for debugging.An open-source software stack and supporting collateral are included, enabling seamless experience from evaluation and prototyping to production firmware and application development. The stack includes drivers and example applications for a wide range of ADCs, DACs, sensors, and other industrial components, accelerating development.The platform supports Zephyr (with an available board definition) and is also supported in Code Fusion Studio.An example PROFINET stack software application is available to enable easy evaluation and system prototyping (myanalog.com registration required).

Typical applications

  • Process & Factory Automation
  • IoT
  • EthernetAPL

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Q
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQ SMT Inductor, 22 µH, 0.22 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-LQ SMT Inductor
Inductance22 µH
Rated Current0.22 A
Saturation Current0.6 A
DC Resistance1.3 Ω
Self Resonant Frequency14 MHz
Q-Factor35 
Check availability