IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8603

42V, Low IQ, Quad Output Triple Monolithic

Overview

TopologyBuck-Boost Converter
Input voltage3-42 V
Switching frequency250-2200 kHz
Output 13.3 V
Output 210 V
Output 35 V
Output 41.2 V
IC revision1

Description

The LT®8603 is a highly flexible, quad output regulator combining two high input voltage capable monolithic step-down switching regulators, one low input voltage capable monolithic step-down regulator, and a boost controller to satisfy a wide range of applications while occupying minimal board space. With the boost controller configured to supply the chip VIN supply, the LT8603 produces three precisely regulated outputs even when the boost input voltage falls significantly below the regulated output voltages, such as during an automotive cold crank scenario. Alternatively, with the boost controller driven from one of the step-down regulator outputs or configured as a SEPIC, the LT8603 provides four precisely regulated outputs over a wide input voltage range. The LT8603 provides robust regulation by including a cycle-by-cycle current limit for all step-down regulators, thermal shutdown, and a boost controller that can tolerate reverse battery connections and negative transient input voltages down to –42V.

Features

  • Flexible Power Supply System Capable of Four Regulated Outputs with VBATT << VOUT
  • Two High Voltage Synchronous Buck Regulators
    • 3V to 42V Input Voltage Range
    • Output Currents Up to 2.5A and 1.5A
  • One Low Voltage Synchronous Buck Regulator
    • 2.6V to 5.5V Input Voltage Range
    • Output Currents Up to 1.8A
  • One Boost Controller Allows Buck Converters to
    • Regulate with VBATT << VOUT
    • Selectable Burst Mode® Operation Allows Low 28µA IQ with High Voltage Channels Active
  • Programmable Power-On Reset
  • Individual Channel Power Good Indicators
  • Step-Down Switching Frequency: 250kHz to 2.2MHz
  • Available in 40-Lead QFN (6mm × 6mm) Package

Typical applications

  • Automotive Stop-Start and Cold Crank Ride Through
  • Last-Gasp CPU Power Hold-Up
  • Industrial Controls and Power Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
L1(µH)
L2(µH)
n
IR(A)
IR 2(A)
ISAT1(A)
ISAT2(A)
RDC 1(mΩ)
RDC 2(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1 µH, 6.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current6.2 A
Saturation Current @ 10%6.5 A
Saturation Current @ 30%12.5 A
DC Resistance27 mΩ
Self Resonant Frequency89 MHz
MountSMT 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-LHMI SMT Power Inductor, 1.5 µH, 7.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current7.8 A
Saturation Current @ 10%7.7 A
Saturation Current @ 30%14.2 A
DC Resistance25 mΩ
Self Resonant Frequency45 MHz
MountSMT 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CFWI Coupled Flatwire Inductor, 2.2 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
–
–
–
–
–
–
Inductance 12.2 µH
Inductance 22.2 µH
Turns Ratio1:1 
Rated Current18 A
Rated Current 218 A
Saturation Current 135 A
Saturation Current 235 A
DC Resistance 14.2 mΩ
DC Resistance 24.2 mΩ
–Check availability
SPECWE-LHMI SMT Power Inductor, 3.3 µH, 5.45 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current5.45 A
Saturation Current @ 10%5.55 A
Saturation Current @ 30%10.9 A
DC Resistance38 mΩ
Self Resonant Frequency27 MHz
MountSMT 
–
–
–
–
–
–
–
–
–
–Check availability