IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8584

2.5A Monolithic Active Cell Balancer with Telemetry Interface

Overview

TopologyFlyback Converter
Input voltage2.45-5.3 V
Switching frequency100-150 kHz
Output 180 V / 2.5 A
Output 235 V / 2.5 A
Output 3400 V / 2.5 A
Output 44.6 A
IC revisionB

Description

The LT®8584 is a monolithic flyback DC/DC converter designed to actively balance high voltage stacks of batteries. The high efficiency of a switching regulator significantly increases the achievable balancing current while reducing heat generation. Active balancing also allows for capacity recovery in stacks of mismatched batteries, a feat unattainable with passive balance systems. In a typical system, greater than 99% of the total battery capacity can be recovered.

The LT8584 includes an integrated 6A, 50V power switch, reducing the design complexity of the application circuit. The part runs completely off of the cell which it is discharging, removing the need for complicated biasing schemes commonly required for external power switches. The enablepin (DIN) of the part is designed to work seamlessly with the LTC680x family of battery stack voltage monitoring ICs. The LT8584 also provides system telemetry including current and temperature monitoring when used with the LTC680x family of parts. When the LT8584 is disabled, less than 20nA of total quiescent current is typically consumed from the battery.

Features

  • 2.5A Typical Average Cell Discharge Current
  • Integrated 6A, 50V Power Switch
  • Integrates Seamlessly with LTC680x Family:No Additional Software Required
  • Selectable Current and Temperature Monitors
  • Ultralow Quiescent Current in Shutdown
  • Engineered for ISO 26262 Compliant Systems
  • Isolated Balancing:
  • Can Return Charge to Top of Stack
  • Can Return Charge to Any Combination of Cellsin Stack
  • Can Return Charge to 12V Battery for AlternatorReplacement
  • Can Be Paralleled for Greater Discharge Capability
  • All Quiescent Current in Operation Taken from Local Cell
  • 16-Lead TSSOP Package

Remarks:-Table 3.Recommendded TransformersRefer page no.Page no 200.

Typical applications

  • Fail-Safe Power Supplies
  • Electric and Hybrid Electric Vehicles
  • Energy Storage Systems
  • Active Battery Stack Balancing

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750314018
SPECFlyback Transformer
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
Check availability
750314019
SPECFlyback Transformer
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
Check availability
750314020
SPECFlyback Transformer
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
Check availability