IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8570-1

Boost/SEPIC/Inverting DC/DC Converter with 65V Switch, Soft-Start and Synchronization

Overview

TopologyBoost Converter
Input voltage5 V
Switching frequency200-1500 kHz
Output 112 V / 0.06 A

Description

The LT®8570 and LT8570-1 are PWM DC/DC converters. The LT8570 contains a 0.5A, 65V power switch, while the LT8570-1 contains a 0.25A, 65V power switch. The LT8570 and LT8570-1 can be configured as either a boost, SEPIC or inverting converter.

The LT8570/LT8570-1 have an adjustable oscillator, set by a resistor from the RT pin to ground. Additionally, the LT8570/LT8570-1 can be synchronized to an external clock. The switching frequency of the part may be free running or synchronized, and can be set between 200kHz and 1.5MHz.

The LT8570/LT8570-1 also feature innovative SHDN pin circuitry that allows for slowly varying input signals and an adjustable undervoltage lockout function.

Additional features such as frequency foldback and softstart are integrated. The LT8570/LT8570-1 are available in tiny thermally enhanced 3mm × 3mm 8-lead DFN and 8-lead MSOP packages.

Features

  • 65V Power Switch
  • Current Limit Options of 0.5A (LT8570) or 0.25A (LT8570-1)
  • Adjustable Switching Frequency
  • Single Feedback Resistor Sets VOUT
  • Synchronizable to External Clock
  • High Gain SHDN Pin Accepts Slowly Varying Input Signals
  • Wide Input Voltage Range: 2.55V to 40V
  • Low VCESAT Switch
  • Integrated Soft-Start Function
  • Easily Configurable as a Boost, SEPIC, or Inverting Converter
  • User Configurable Undervoltage Lockout (UVLO)
  • Pin Compatible with LT3580 and LT8580
  • Tiny Thermally Enhanced 8-Lead 3mm × 3mm DFN and 8-Lead MSOP Packages

Typical applications

  • VFD Bias Supplies
  • Local Power Supply
  • TFT-LCD Bias Supplies
  • DSL Modems
  • GPS Receivers

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 47 µH, 0.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current0.4 A
Saturation Current0.41 A
DC Resistance1050 mΩ
Self Resonant Frequency15 MHz
–Check availability