IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8495

SEPIC/Boost Converter with 2A, 70V Switch, 9μA Quiescent Current, POR and Watchdog Timer

Overview

TopologyBoost Converter
Input voltage2.8-4.1 V
Switching frequency250-1500 kHz
Output 112 V / 0.2 A
IC revisionA

Description

The LT®8495 is an adjustable frequency (250kHz to 1.5MHz) monolithic switching regulator with a power-on reset and watchdog timer. Quiescent current can be less than 9μA when operating and is ~0.3μA when SWEN, WDE and RSTIN are low. Configurable as a SEPIC, boost or flyback converter, the low ripple Burst Mode operation maintains high efficiency at low output current while keeping output ripple below 10mV. Dual supply pins (VIN and BIAS) allow the part to automatically operate from the most efficient supply. Input supply voltage can be up to 60V for SEPIC topologies and up to 32V (with ride-through up to 60V) for boost and flyback topologies. After start-up, battery life is extended since the part can draw current from its output (BIAS) even when VIN voltage drops below 2.5V.

The reset and watchdog timeout periods are independently adjustable using external capacitors. Using a resistor divider on the SWEN pin provides a programmable undervoltage lockout (UVLO) for the converter. A resistor divider connected to RSTIN provides UVLO control that asserts the RST pin.

Additional features such as frequency foldback and softstart are integrated. Fault tolerance in the TSSOP allows for adjacent pin shorts or an open without raising the output voltage above its programmed value. The LT8495 is available in a 20-lead TSSOP package with exposed pads for low thermal resistance

Features

  • Wide Input Voltage Range of ~1V to 60V (2.5V to 32V for Start-Up)
  • Low Ripple Burst Mode® Operation
  • 9μA IQ at 12VIN to 5.0VOUT
  • Output Ripple (<10mV Typ.)
  • Dual Supply Pins:
  • Improves Efficiency
  • Reduces Minimum Supply Voltage to ~1V after Start-Up to Extend Battery Life
  • Integrated 2A/70V Power Switch
  • Programmable Watchdog Timer Can Operate When VIN Supply Is Removed
  • Programmable Power-On Reset Timer (POR) with
  • RST Functional for Input Supply Down to 1.3V
  • FMEA Fault Tolerant in TSSOP Package
  • Fixed Frequency PWM, SEPIC/BOOST/FLYBACK Topologies
  • Programmable Switching Frequency: 250kHz to 1.5MHz
  • UVLO Programmable on SWEN and RSTIN Pins
  • Soft-Start Programmable with One Capacitor
  • 20-Lead TSSOP Package

Typical applications

  • Automotive ECU Power
  • Industrial Supplies
  • Power for Portable Products

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 6.8 µH, 4.45 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current4.45 A
Saturation Current @ 10%5.45 A
Saturation Current @ 30%10.6 A
DC Resistance60 mΩ
Self Resonant Frequency18 MHz
MountSMT 
–Check availability