IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8471EFE | Demoboard DC1854A

DC1854A - LT8471EFE Demo Board | Dual Buck/Inverting, 6V ≤ VIN ≤ 32V, Vout1 = 5V @ 1.4A, Vout2 = -5V @ 0.8A

Overview

TopologyBuck Converter
Input voltage6-32 V
Output 15 V / 1.4 A
IC revision2

Description

DC1854A is a dual output buck and inverting converter.It provides 5V and –5V power from 6V to 32V input. The 5V output can source up to 1.4A load current and the –5V output can source up to 800mA load current. See the load current versus input voltage figures inside this demo manual for more information. The internal skyhook supply is used to provide voltage to the internal npn switch and can be used for various topologies. Although they are assembled as a single inductor buck and a single inductor inverting converter on DC1854A, the two DC/DC converters can be altered for different topologies.The LT®8471 is a dual PWM DC/DC converter containing two internal 2A, 50V switches and an additional 500mA switch to facilitate step-down and inverting conversion. Each 2A channel can be independently configured as abuck, boost, SEPIC, flyback or inverting converter. Capable of generating positive and negative outputs from a single input rail, the LT8471 is ideal for many local power supply designs.The LT8471 has an adjustable oscillator, set by a resistor placed from the RT pin to ground. Additionally, the LT8471 can be synchronized to an external clock. The free running or synchronized switching frequency range of the part can be set between 100kHz and 2MHz. DC1854A is set at 450kHz. Additional features such as frequency foldback, soft-start, and power good are integrated.The LT8471 data sheet gives a complete description of the part, operation and applications information. The data sheet must be read in conjunction with this Demo Manual for DC1854A. The LT8471EFE is assembled in a 20-lead plastic TSSOP (FE) package with a thermally enhanced ground pad. Proper board layout is essential for maximum thermal performance. See the data sheet section Layout Considerations.

Features

Remarks:L1=6.8uH,L2=10uH,L3=15uHRefer pageno.4

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 6.8 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
–
–
Self Resonant Frequency29 MHz
MountSMT 
Performance Rated Current2.35 A
Saturation Current @ 10%2.4 A
Saturation Current @ 30%4.75 A
DC Resistance172 mΩ
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, 15 µH, 0.72 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current0.72 A
Saturation Current0.9 A
Self Resonant Frequency32 MHz
MountSMT 
–
–
–
DC Resistance400 mΩ
–Check availability