IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8471 | Demoboard DC2518

Dual Multitopology DC/DC Converters with 2A Switches and Synchronization

Overview

TopologyBoost Converter
Input voltage6-32 V
Output 1-5 V / 0.65 A
Output 25 V / 1.5 A
IC revision1

Description

The LT8471 is a dual PWM DC/DC converter containing two internal 2A, 50V switches and an additional 500mA switch to facilitate step-down and inverting conversion. Each 2A channel can be independently configured as a buck, boost, SEPIC, flyback or inverting converter. Capable of generating positive and negative outputs from a single input rail, the LT8471 is ideal for many local power supply designs.The LT8471 has an adjustable oscillator, set by a resistor placed from the RT pin to ground. Additionally, the LT8471 can be synchronized to an external clock. The free running or synchronized switching frequency range of the part can be set between 100kHz and 2MHz.Additional features such as frequency foldback, soft-start, and power good are integrated. The LT8471 is available in 20-lead TSSOP and 28-Lead (4mm × 5mm) QFN packages.

Features

  • Dual 2A and One 500mA, 50V Internal Power Switch Channels
  • 2A Primary Channels Can Be Buck, Boost, SEPIC, ZETA, Flyback or Inverting DC/DC Converter
  • 500mA Skyhook Channel Efficiently Generates Boosted Input Voltage
  • Wide Input Voltage Range of 2.6V to 50V
  • UVLO and OVLO Programmable on OV/UV Pin
  • Soft-Start Programmable for Each Channel
  • Fixed Frequency PWM (Set by RT Pin or Synchronized to External Clock)
  • Anti-Phase Switching Reduces Input Ripple
  • 20-Lead TSSOP and 28-Lead QFN Packages

Typical applications

  • Dual Rail Power for Signal Chain, Buck/Buck, Buck/Boost, Boost/Boost, Boost/Invert, Invert/Invert, Buck/Invert

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 6.8 µH, 2.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Rated Current2.5 A
Saturation Current3.2 A
DC Resistance43 mΩ
Self Resonant Frequency35 MHz
–Check availability
SPECWE-LQS SMT Power Inductor, 10 µH, 2.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current2.1 A
Saturation Current2.5 A
DC Resistance64 mΩ
Self Resonant Frequency26 MHz
–Check availability