IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8376

60V, 3A Synchronous Step-Down LED Driver with Silent Switcher

Overview

TopologyBuck Converter
Input voltage3.6-60 V
Switching frequency200-2000 kHz
Output 160 V / 3 A

Description

The LT8376 is a monolithic, synchronous, step-down DC/DC converter that utilizes fixed-frequency, peak current control and provides PWM dimming for a string of LEDs. The LED current is programmed by an analog voltage or the duty cycle of pulses at the CTRL pin. An output voltage limit can be set with a resistor divider to the FB pin.The switching frequency is programmable from 200kHz to 2MHz by an external resistor at the RT pin or by an external clock at the SYNC/SPRD pin. With the optional spread spectrum frequency modulation enabled, the frequency varies from 100% to 125% to reduce EMI. The LT8376 also includes a driver for an external, high side PMOS for PWM dimming and an internal PWM signal generator for analog control of PWM dimming when an external signal is not available.Additional features include an LED current monitor, an accurate EN/UVLO pin threshold, open-drain fault reporting for open-circuit and short-circuit load conditions, and thermal shutdown. The LT8376 utilizes the proprietary Silent Switcher technology for very low EMI.

Features

  • ±1.5% LED Current Regulation
  • ±2% Output Voltage Regulation
  • 5000:1 PWM Dimming at 100Hz
  • 128:1 Internal PWM Dimming
  • Spread-Spectrum Frequency Modulation
  • Silent Switcher® Architecture for Low EMI
  • 3.6V to 60V Input Voltage Range
  • 0V to 60V LED String Voltage
  • 3A, 60V Internal Switches
  • 200kHz to 2MHz with SYNC Function
  • 99.9% Maximum Duty Cycle
  • 20:1 Analog or Duty Cycle LED Current Control
  • Open/Short LED Protection and Fault Indication
  • Accurate LED Current Sense with Monitor Output
  • Programmable UVLO Thermally Enhanced 28-Lead (4mm × 5mm) LQFN

Typical applications

  • Automotive Lighting, Industrial and General Purpose Lighting

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
ISAT,10%(A)
ISAT,30%(A)
Wire Type
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 4.2 µH, 27 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.2 µH
Performance Rated Current27 A
Saturation Current38 A
DC Resistance3.34 mΩ
Operating Voltage150 V
Self Resonant Frequency24 MHz
Size2013 
VersionSMT 
Saturation Current @ 10%34 A
Saturation Current @ 30%38 A
Wire TypeFlat 
MountSMT 
–Check availability
SPECWE-LHMI SMT Power Inductor, 10 µH, 2.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current2.9 A
–
DC Resistance128 mΩ
Operating Voltage120 V
Self Resonant Frequency16 MHz
Size5030 
–
Saturation Current @ 10%2.8 A
Saturation Current @ 30%5.35 A
–
MountSMT 
–Check availability
SPECWE-PD SMT Power Inductor, 150 µH, 2.6 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance150 µH
Performance Rated Current2.6 A
–
DC Resistance200 mΩ
Operating Voltage120 V
Self Resonant Frequency3.5 MHz
Size1210 
VersionStandard 
Saturation Current @ 10%2.7 A
Saturation Current @ 30%3.3 A
–
MountSMT 
–Check availability