IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8357

60V 2MHz Low-IQ Boost, SEPIC and Flyback Controller

Overview

TopologyBoost Converter
Input voltage10-40 V
Switching frequency100-2000 kHz
Output 148 V / 2 A

Description

The LT®8357 is a wide input range, current mode, DC/DC controller which can be configured as a boost, SEPIC or flyback converter. The LT8357 drives a low side N-channel power MOSFET with 5V split gate drive. The current mode architecture allows adjustable and synchronizable 100kHz to 2MHz fixed frequency operation, or internal 19% triangle spread spectrum operation for low EMI. At light load,either pulse-skipping mode or low-ripple Burst Mode operation can be selected. Additional features include output power good and output short circuit protection in SEPIC and flyback configurations.With a wide 3V to 60V input voltage range and 8μA low uiescent current, the LT8357 provides a simple, compact and efficient solution for automotive, industrial, and battery-powered systems.

Features

  • Wide Input Voltage Range: 3V to 60V
  • Low IQ Burst Mode® Operation: 8μA
  • Up to 95% Efficiency at 2MHz
  • ±1.5% Internal 1V Voltage Reference
  • 5V Split Gate Drive for Efficiency and EMI Optimization
  • 100kHz to 2MHz Fixed Switching Frequency withExternal Clock Synchronization
  • Spread Spectrum Frequency Modulation for Low EMI
  • Accurate Enable Threshold with Hysteresis
  • Programmable Output Soft-Start and Tracking
  • Thermally-Enhanced 12-Lead MSOP Package

Typical applications

  • Battery-Powered Systems
  • Automotive and Industrial Systems
  • Portable Electronic Equipment

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 4.2 µH, 27 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.2 µH
Performance Rated Current27 A
Saturation Current @ 10%34 A
Saturation Current @ 30%38 A
DC Resistance3.34 mΩ
Self Resonant Frequency24 MHz
Wire TypeFlat 
–Check availability