IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8355

Low IQ Boost/SEPIC/ Inverting Converter with 2A, 28V Switch

Overview

TopologyPositive to Negative Converter
Input voltage5-12 V
Output 1-12 V / 0.45 A
Output 2-12 V / 0.35 A

Description

The LT®8335 is a current mode DC/DC converter capable of generating either positive or negative output voltages using a single feedback pin. It can be configured as a boost, SEPIC or inverting converter consuming as low as 6µA of quiescent current. Low ripple Burst Mode operation maintains high efficiency down to very low output currents while keeping the output ripple below 15mV in a typical application. The internally compensated current mode architecture results in stable operation over a wide range of input and output voltages. Integrated soft-start and frequency foldback functions are included to control inductor current during start-up. The 2MHz operation combined with the small 8-lead DFN package, enables low cost, area efficient solutions.

Features

  • 3V to 25V Input Voltage Range
  • Ultralow Quiescent Current and Low Ripple Burst Mode® Operation: IQ = 6µA
  • 2A, 28V Power Switch
  • Positive or Negative Output Voltage Programming with a Single Feedback Pin
  • Fixed 2MHz Switching Frequency
  • Programmable Undervoltage Lockout (UVLO)
  • Internal Compensation and Soft-Start
  • Low Profile (0.75mm) 8-Lead (3mm × 2mm) DFN Package

Typical applications

  • Medical Diagnostic Equipment
  • Telecom
  • Portable Electronics
  • Industrial and Automotive

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 3.3 µH, 3.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current3.4 A
Saturation Current4.3 A
DC Resistance24 mΩ
Self Resonant Frequency48 MHz
–Check availability