IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8331

Low IQ Boost/SEPIC/ Flyback/Inverting Converter with 0.5A, 140V Switch

Overview

TopologyFlyback Converter
Input voltage40-80 V
Switching frequency100-500 kHz
Output 15 V / 0.1 A

Description

The LT®8331 is a current mode DC/DC converter with a140V, 0.5A switch operating from a 4.5V to 100V input.With a unique single feedback pin architecture, it is capableof boost, SEPIC, flyback or inverting configurations.Burst Mode operation consumes as low as 6μA quiescentcurrent to maintain high efficiency at very low output currents,while keeping typical output ripple below 20mV.The internally-compensated current mode architectureresults in stable operation over a wide range of input andoutput voltages and programmable switching frequenciesbetween 100kHz to 500kHz. A SYNC/MODE pin allowssynchronization to an external clock. It can also be used toselect between burst or pulse-skipping modes of operation.For increased efficiency, a BIAS pin can accept a secondinput to supply the INTVCC regulator. Additional featuresinclude frequency foldback and programmable soft-startfor controlling inductor current during start-up.The LT8331 is available in a thermally-enhanced MSOPpackage with four pins removed for high voltage spacings.

Features

Wide Input Voltage Range: 4.5V to 100VUltralow Quiescent Current and Low Ripple Burst Mode® Operation: IQ = 6μA0.5A, 140V Power SwitchPositive or Negative Output Voltage Programming with a Single Feedback PinProgrammable Frequency (100kHz to 500kHz)Synchronizable to an External ClockBIAS Pin for Higher EfficiencyProgrammable Undervoltage Lockout (UVLO)Thermally-Enhanced High Voltage MSOP Package

Typical applications

  • Industrial and Automotive
  • Telecom
  • Portable Electronics
  • Medical Diagnostic Equipment

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
Vaux(V)
L(µH)
n
ISAT(A)
LS(µH)
VT(V (AC))
Size
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FLYLT Flyback Transformers for Linear Technology, 35 - 75 V (DC), 5 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 35 - 75 V (DC)
Output Voltage 15 V
Output Current 1400 mA
Auxiliary Voltage5 V
Inductance300 µH
Turns Ratio4:1:1 
Saturation Current0.5 A
Leakage Inductance3 µH
Insulation Test Voltage1500 V (AC)
SizeEP7 
IC ReferenceLT8300 
Check availability