IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8330 | Demoboard LT Journal

Low IQ Boost/SEPIC/Inverting Converter with 1A, 60V Switch

Overview

TopologyOther Topology
Input voltage8-30 V
Switching frequency1850-2150 kHz
Output 124 V / 0.25 A
IC revision1

Description

The LT8330 monolithic DC/DC converter enables boost,SEPIC or inverting topologies in a low profile 6-leadThinSOT™ or an 8-lead (3mm × 2mm) DFN package. Itmeets the demand for small, efficient power supply solutionswith a 3V-to-40V input range, internal 1A, 60V switch and6µA quiescent current. It easily satisfies the requirementsof numerous industrial and automotive applications.

Features

  • 3V to 40V Input Voltage Range
  • Ultralow Quiescent Current and Low Ripple Burst Mode® Operation: IQ = 6μA
  • 1A, 60V Power Switch
  • Positive or Negative Output Voltage Programming with a Single Feedback Pin
  • Fixed 2MHz Switching Frequency
  • Accurate 1.6V EN/UVLO Pin Threshold
  • Internal Compensation and Soft-Start
  • Low Profile (1mm) ThinSOT™ Package
  • Low Profile (0.75mm) 8-Lead (3mm × 2mm) DFN Package

Remarks

  • L1=L2=6.8 are used refer page no-18

Typical applications

  • Telecom
  • Medical Diagnostic Equipment
  • Industrial and Automotive
  • Portable Electronics

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L1(µH)
L2(µH)
n
IR(A)
IR 2(A)
ISAT(A)
ISAT1(A)
ISAT2(A)
RDC1 typ(mΩ)
RDC2 typ(mΩ)
RDC1 max(mΩ)
RDC2 max(mΩ)
fres 1(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TDC SMT Shielded Coupled Inductor, 6.8 µH, 6.8 µH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 16.8 µH
Inductance 26.8 µH
Turns Ratio1:1 
Rated Current1.45 A
Rated Current 21.45 A
Saturation Current3.2 A
Saturation Current 13.2 A
Saturation Current 23.2 A
DC Resistance 188 mΩ
DC Resistance 288 mΩ
DC Resistance 1100 mΩ
DC Resistance 2100 mΩ
Self Resonant Frequency [1]25 MHz
Check availability