IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8304

100VIN Micropower No-Opto Isolated Flyback Converter with 150V/2A Switch

Overview

TopologyFlyback Converter
Input voltage36-75 V
Switching frequency315-385 kHz
Output 15 V / 3 A
IC revisionA

Description

The LT®8304/LT8304-1 are monolithic micropower isolatedflyback converters. By sampling the isolated outputvoltage directly from the primary-side flyback waveform,the parts require no third winding or opto-isolator forregulation. The output voltage is programmed with twoexternal resistors and a third optional temperature compensationresistor. Boundary mode operation provides asmall magnetic solution with excellent load regulation. Lowripple Burst Mode operation maintains high efficiency atlight load while minimizing the output voltage ripple. A 2A,150V DMOS power switch is integrated along with all thehigh voltage circuitry and control logic into a thermallyenhanced 8-lead SO package.The LT8304/LT8304-1 operate from an input voltage rangeof 3V to 100V and deliver up to 24W of isolated outputpower. The high level of integration and the use of boundaryand low ripple Burst Mode operation result in a simple touse, low component count, and high efficiency applicationsolution for isolated power delivery. The LT8304-1 isspecially optimized for high step-up output applications.

Features

nn 3V to 100V Input Voltage Rangenn 2A, 150V Internal DMOS Power Switchnn Low Quiescent Current:nn 116μA in Sleep Modenn 390μA in Active Modenn Quasi-Resonant Boundary Mode Operation atHeavy Loadnn Low Ripple Burst Mode® Operation at Light Loadnn Minimum Load < 0.5% (Typ) of Full Outputnn No Transformer Third Winding or Opto-IsolatorRequired for Output Voltage Regulationnn Accurate EN/UVLO Threshold and Hysteresisnn Internal Compensation and Soft-Startnn Temperature Compensation for Output Diodenn Output Short-Circuit Protectionnn Thermally Enhanced 8-Lead SO Package

Typical applications

  • Isolated Auxiliary/Housekeeping Power Supplies
  • Isolated Automotive, Industrial, Medical, Telecom Power Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
L(µH)
n
ISAT(A)
LS(µH)
VT(V (AC))
Size
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FLYLT Flyback Transformers for Linear Technology, 18 - 72 V (DC), 5 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 18 - 72 V (DC)
Output Voltage 15 V
Output Current 14.5 A
Inductance40 µH
Turns Ratio6:1 
Saturation Current3.8 A
Leakage Inductance2 µH
Insulation Test Voltage1500 V (AC)
SizeEP13 
IC ReferenceLT8304 
Check availability