IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8304 | Demoboard DC2393A

Micropower No-Opto Isolated Flyback Converter with 150V/2A Switch

Overview

TopologyFlyback Converter
Input voltage18-72 V
Output 112 V / 1.25 A

Description

Demonstration circuit 2393A is a micropower no-optoisolated flyback converter featuring the LT®8304. Thisdemo circuit outputs 5.0V, and maintains tight regulationwith a load current from 20mA up to 4.2A and overan input voltage from 18V to 72V. The output currentcapability increases with the input voltage, as shown inthe Performance Summary table.The DC2393A needs less than 0.5% of its full output poweras a minimum load to maintain good output voltage regulation.On the DC2393A, in order to avoid pre-loading, a5.6V Zener diode is placed between its VOUT+ and VOUT– toserve as a minimum load.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
L(µH)
n
ISAT(A)
LS(µH)
VT(V (AC))
Size
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FLYLT Flyback Transformers for Linear Technology, 36 - 72 V (DC), 12 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 36 - 72 V (DC)
Output Voltage 112 V
Output Current 11.25 A
Inductance40 µH
Turns Ratio2:1 
Saturation Current3.8 A
Leakage Inductance1 µH
Insulation Test Voltage1500 V (AC)
SizeEP13 
IC ReferenceLT8304 
Check availability