IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT8303

100Vin Micropower Isolated Flyback Converter with 150V/450mA Switch

Overview

TopologyFlyback Converter
Input voltage36-72 V
Switching frequency320-380 kHz
Output 15 V / 0.72 A

Description

The LT8303 is a micropower high voltage isolated flyback converter. By sampling the isolated output voltage directly from the primary-side flyback waveform, the part requires no third winding or opto-isolator for regulation. The output voltage is programmed with a single external resistor. Internal compensation and soft-start further reduce external component count. Boundary mode operation provides a small magnetic solution with excellent load regulation. Low ripple Burst Mode operation maintains high efficiency at light load while minimizing the output voltage ripple. A 450mA, 150V DMOS power switch is integrated along with all high voltage circuitry and control logic into a 5-lead thinSOT™ package.The LT8303 operates from an input voltages range of 5.5V to 100V and can deliver up to 5W of isolated output power. The high level of integration and the use of boundary and low ripple burst modes result in a simple to use, low component count, and high efficiency application solution for isolated power delivery.

Features

5.5V to 100V Input Voltage Range450mA, 150V Internal DMOS Power SwitchUp to 5W of Output PowerLow Quiescent Current:70μA in Sleep Mode280μA in Active ModeBoundary Mode Operation at Heavy LoadLow-Ripple Burst Mode® Operation at Light LoadMinimum Load <0.5% (Typ) of Full OutputVOUT Set with a Single External ResistorNo Transformer Third Winding or Opto-IsolatorRequired for RegulationAccurate EN/UVLO Threshold and HysteresisInternal Compensation and Soft-Start5-Lead TSOT-23 Package

Typical applications

  • Isolated Auxiliary/Housekeeping Power Supplies
  • Isolated Telecom, Datacom, Automotive, Industrial,and Medical Power Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
L(µH)
n
ISAT(A)
LS(µH)
VT(V (AC))
Size
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FLYLT Flyback Transformers for Linear Technology, 36 - 72 V (DC), 5 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 36 - 72 V (DC)
Output Voltage 15 V
Output Current 1720 mA
Inductance150 µH
Turns Ratio6:1 
Saturation Current0.9 A
Leakage Inductance4 µH
Insulation Test Voltage1500 V (AC)
SizeEP7 
IC ReferenceLT8303 
–Check availability