IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT8303 | Demoboard AD-BMSE2E3W-SL

Overview

TopologyFlyback Converter
Input voltage72-92 V
Output 13.5 V

Typical applications

  • Electric and hybrid 2-wheeler vehicles, Electric and hybrid 3-wheeler vehicles, Light electric vehicles

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
L(µH)
n
ISAT(A)
LS(µH)
VT(V (AC))
Size
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FLYLT Flyback Transformers for Linear Technology, 22 - 72 V (DC), 3.3 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 22 - 72 V (DC)
Output Voltage 13.3 V
Output Current 1500 mA
Inductance300 µH
Turns Ratio8.4:1 
Saturation Current0.45 A
Leakage Inductance4 µH
Insulation Test Voltage1500 V (AC)
SizeEP7 
IC ReferenceLT8300 
–Check availability