IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT4332

Floating, High-Voltage Active Rectifier Controller

Overview

TopologyOther Topology
Input voltage4-32 V

Typical applications

  • Single-Phase, 3-Phase, and 6-Phase Bridge Rectifiers, High-Voltage DC Diode-OR with Reverse Blocking, High-Voltage DC Diode-OR with Reverse Blocking

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
VOut2(V)
IOut2(mA)
L(µH)
n
ISAT(A)
LS(µH)
VT(V (AC))
Size
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FLYLT Flyback Transformers for Linear Technology, 18 - 42 V (DC), 5 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 18 - 42 V (DC)
Output Voltage 15 V
Output Current 1275 mA
Output Voltage 25 V
Output Current 2275 mA
Inductance40 µH
Turns Ratio1:1:1 
Saturation Current2 A
Leakage Inductance1 µH
Insulation Test Voltage1500 V (AC)
SizeEP10 
IC ReferenceLT8301 
–Check availability