IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT4321

PoE Ideal Diode Bridge Controller

Overview

TopologyBuck Converter
Input voltage9-57 V

Description

The LT®4321 is a dual ideal diode bridge controller that enables a Power over Ethernet (PoE) powered device (PD) to receive power in either voltage polarity from RJ-45 data pairs, spare pairs, or both. The LT4321 and eight N-channel MOSFETs replace the eight diodes in a passive PoE rectifier bridge. The LT4321 eases thermal design and increases delivered power.

An internal charge pump allows an all-NMOS bridge eliminating larger and more costly PMOS switches. The LT4321 works with 2-pair and 4-pair applications. High impedance input sense pins prevent reverse current onunused pairs. If the power source fails or is shorted, a fast turn-off minimizes reverse current transients. Unlike discrete ideal bridge solutions, the LT4321 will operate through transients without enabling the MOSFETs on unpowered pairs.

Features

  • Reduces Heat, Eliminates Thermal Design Problems
  • Maximizes Power Efficiency
  • Less than 800μA Quiescent Operating Current
  • Fully Compatible with IEEE 802.3 Detection andClassification
  • IEEE 802.3 Compliant When Paired with a PoweredDevice (PD) Controller
  • Works with 2-Pair and 4-Pair PoE Applications
  • Compatible with PoE, PoE+, and LTPoE++™
  • 100V Absolute Maximum Voltage
  • H-Grade Version Operates Up to 125°C
  • 16-Lead 4mm × 4mm QFN Package

.

Typical applications

  • PoE/PoE+/ LTPoE++ Powered Devices
  • DC Polarity Correction and Ideal Diode-ORing of Telecom Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LAN LAN Transformer, 1000BASE-T, 1
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate1000BASE-T 
Ports
PoEPoE+ (up to 1150 mA) 
Improved Common Mode RejectionNo 
Operating Temperature 0 °C up to +70 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH
Check availability