IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT4295 | Demoboard DC2475A-A

LT4295, LT4321 High Efficiency IEEE802.3bt (PoE++, Type 3, 40W) PD with PoE Ideal Diode Bridge

Overview

TopologyFlyback Converter
Input voltage37-57 V
Output 112 V / 3 A
IC revisionA

Description

Demonstration circuit 2475A-A is an IEEE802.3bt (Draft 2.0)compliant Power over Ethernet (PoE) powered device (PD).It features the LT®4295 PD interface and switching regulatorcontroller with the LT4321 PoE ideal diode bridge controller.The LT4295 provides IEEE802.3af (PoE, Type 1),IEEE802.3at (PoE+, Type 2), and IEEE802.3bt (PoE++,Type 3 and 4) compliant interfacing and power supplycontrol. It utilizes an external, low RDS(ON) (57mΩ typical)N-channel FET for the Hot Swap function to improveefficiency. The LT4295 controls a DC/DC converter thatutilizes a highly efficient flyback topology with synchronousrectification.The LT4321 controls eight low RDS(ON) (57mΩ typical)N-channel FETs to further improve end-to-end power delivery efficiency and ease thermal design. This solutionreplaces the eight diodes typically found in a passive PoErectifier bridge.The DC2475A-A accepts up to 40W of delivered powerfrom a power sourcing equipment (PSE) via the RJ45connector (J1) or a local 48VDC power supply using theauxiliary supply input. When both supplies are connected,the auxiliary supply input has priority over the PoE input.The DC2475A-A supplies a 12V output at up to 3A.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Winding Style
Number of windings
L1(µH)
Zmax(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SL5 SMT Common Mode Line Filter, sectional, 2
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylesectional 
Number of windings
Inductance [1]1000 µH
Maximum Impedance3600 Ω
Rated Current950 mA
DC Resistance [1]0.18 Ω
Rated Voltage80 V
Check availability
750316115
SPECFlyback Transformer, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
Check availability