IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT4294 | Demoboard DC2583A

LT4294/LT4321 Demo Board | PoE++ (71W/37V to 57V) PD and Ideal Diode Bridge

Overview

TopologyBuck Converter
Input voltage37-57 V
IC revisionA

Description

Demonstration circuit 2583 is an Ethernet Alliance™ certified IEEE 802.3bt compliant Power over Ethernet (PoE) powered device (PD). It features the LT®4294 PD interface controller and the LT4321 PoE ideal diode bridge controller. The LT4294 provides IEEE 802.3af (PoE, Type 1), IEEE 802.3at (PoE+, Type 2) and IEEE 802.3bt (PoE++, Type 3 and 4) compliant interfacing. It utilizes an external, low RDS(ON) (57mΩ typical) N-channel FET for the hot swap function to improve efficiency.Additional features include power good (PWRGD) and T2P output indicators for interfacing with downstream electronics. The PWRGD output indicates the PD controller is ready to provide power to the downstream load. This signal can be used to enable an isolated power supply. The T2P output indicates the available power from the power sourcing BOARD PHOTO equipment (PSE) to the downstream load. This signal can be used to limit the load and prevent overloading the PSE. The LT4321 controls eight low RDS(ON) (57mΩ typical) N-channel FETs to further improve end-to-end power delivery efficiency and ease thermal design. This solution replaces the eight diodes typically found in a passive PoE rectifier bridge. The DC2583A accepts up to 71.3W of delivered power from a PSE via the RJ45 connector (J1) or a local 48V DC power supply using the auxiliary supply input. When both supplies are connected, the auxiliary supply input has priority over the PoE input.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LAN LAN Transformer, 1000BASE-T, 1
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate1000BASE-T 
Ports
PoEPoE+ (up to 1150 mA) 
Improved Common Mode RejectionNo 
Operating Temperature 0 °C up to +70 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH
Check availability