IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT3964-1

Dual 36V Synchronous 2A Buck LED Driver with I2C

Overview

TopologyBuck Converter
Input voltage4-36 V
Switching frequency200-2000 kHz
Output 140 V / 2 A

Description

The LT3964-1 is a dual synchronous step-down DC/ DC converter with an I2C interface designed to operate as a constant-current and constant-voltage source and is ideal for driving LEDs. The fixed frequency and peak current mode topology result in stable operation over a wide range of supply and output voltages. The ground-referred voltage FB pin serves as the input for several Light Emitting Diode (LED) protection features, and allows the converter to operate as a constant-voltage source. The maximum output current is set by an external resistor, and the output current amplifier has a rail-to-rail common mode range. LT3964-1 uses an I2C interface to communicate with a microcontroller to read LED faults, write PWM and analog dimming registers and set fault masking. The I2C PWM input provides LED dimming ratios up to 8192:1. The I2C programmable CTRL register sets the gain of the external CTRL pin, and maximum current sense threshold, providing additional analog dimming capability.

Features

  • Wide Input Voltage Range: 4V to 36V
  • Two Independent 2A/40V Synchronous Bucks
  • I2C Interface for Internal True Color PWM™ Dimming (8192:1), Analog Dimming and Fault Reporting
  • 1000:1 External True Color PWM Dimming and 10:1 External Analog Dimming
  • P-Channel Metal-Oxide Semiconductor (PMOS) Switch Driver for Pulse-Width Modulators (PWM) and Output Disconnect
  • ±3% Constant Current Regulation
  • Adjustable Frequency: 200kHz to 2MHz
  • Frequency Synchronization with Clock Output
  • Programmable OPENLED Protection with Reporting
  • Short-Circuit Protection with Reporting
  • Programmable Undervoltage Lockout with Hysteresis
  • Internal Compensation
  • 9 Unique Device Addresses for I2C
  • Available in 5mm × 6mm 36-pin Quad-flat no-leads (QFN) Package

Typical applications

  • Medical
  • Automotive Lighting
  • Industrial

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
ISAT,10%(A)
ISAT,30%(A)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 10 µH, 4.05 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current4.05 A
DC Resistance69 mΩ
Self Resonant Frequency12 MHz
Size7050 
VersionSMT 
Saturation Current @ 10%5.6 A
Saturation Current @ 30%10.5 A
MountSMT 
–Check availability
SPECWE-PD SMT Power Inductor, 68 µH, 3.9 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance68 µH
Performance Rated Current3.9 A
DC Resistance89 mΩ
Self Resonant Frequency5.5 MHz
Size1210 
VersionStandard 
Saturation Current @ 10%3.6 A
Saturation Current @ 30%4.4 A
MountSMT 
–Check availability